SLUSFB3 November 2023 LMG3616
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SPECIFICATION | VALUE |
---|---|
Input DC voltage range | 365 VDC to 410 VDC |
Output DC voltage | 28 V |
Ouput rated current | 5 A |
Output voltage ripple at 390 VDC | 280 mVpp |
Peak efficiency at 390 VDC | 95% |