SLUSFB3 November 2023 LMG3616
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMG3616 only reports an overtemperature fault. An overtemperature fault is reported on the FLT pin when the Overtemperature Protection function is asserted. The FLT pin is an active low open-drain output so the pin pulls low when there is an overtemperature fault.