SLUSEZ0A September 2023 – November 2023 LMG3622
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 65-W USB-PD charger application is taken from the EVM design found in the Using the LMG3622EVM-082 65-W USB-C PD High-Density Quasi-Resonant Flyback Converter user's guide. The entire quasi-resonant flyback converter design is not given here. The LMG362XX Quasi-Resonant Power-Stage Design Calculator can be used to create a desired application specific converter design. This detailed design procedure focuses on the specifics of using the LMG3622 in the application.