SLUSEZ0A September 2023 – November 2023 LMG3622
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS | Drain-source (D to S) voltage, FET off | 650 | V | ||
VDS(surge) | Drain-source (D to S) voltage, surge condition, FET off(2) | 720 | V | ||
VDS(tr)(surge) | Drain-source (D to S) transient ringing peak voltage, surge condition, FET off(2) | 800 | V | ||
Pin voltage | AUX | –0.3 | 30 | V | |
EN, IN, FLT | –0.3 | VAUX + 0.3 | V | ||
CS | –0.3 | 5.5 | V | ||
RDRV | –0.3 | 4 | V | ||
ID(cnts) | Drain (D to S) continuous current, FET on | –9.3 | Internally limited | A | |
ID(pulse)(oc) | Drain (D to S) pulsed current during overcurrent response time(3) | 22.7 | A | ||
IS(cnts) | Source (S to D) continuous current, FET off | 9.3 | A | ||
Positive sink current | CS | 10 | mA | ||
FLT (while asserted) | Internally limited | mA | |||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |