SLUSEZ0A September 2023 – November 2023 LMG3622
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GAN POWER FET | ||||||
RDS(on) | Drain-source (D to S) on resistance | VIN = 5 V, ID = 4.2 A, TJ = 25°C | 120 | mΩ | ||
VIN = 5 V, ID = 4.2 A, TJ = 125°C | 214 | |||||
IDSS | Drain (D to S) leakage current | VDS = 650 V, TJ = 25°C | 3 | µA | ||
VDS = 650 V, TJ = 125°C | 15 | |||||
QOSS | Output (D to S) charge | VDS = 400 V | 28.3 | nC | ||
COSS | Output (D to S) capacitance | 43.9 | pF | |||
EOSS | Output (D to S) capacitance stored energy | 3.74 | µJ | |||
COSS,er | Energy related effective output (D to S) capacitance | 46.7 | pF | |||
COSS,tr | Time related effective output (D to S) capacitance | VDS = 0 V to 400 V | 70.2 | pF | ||
QRR | Reverse recovery charge | 0 | nC | |||
OVERCURRENT PROTECTION | ||||||
IT(OC) | Overcurrent fault - threshold current | 7.7 | 8.5 | 9.3 | A | |
CS | ||||||
Current sense gain (ICS(src) / ID) | VIN = 5 V, 0 V ≤ VCS ≤ 2 V, 0 A ≤ ID < IT(OC) | 0.691 | mA/A | |||
Current sense input offset current | VIN = 5 V, 0 V ≤ VCS ≤ 2 V, 0 A ≤ ID < IT(OC) | –75 | 75 | mA | ||
Initial held output after overcurrent fault occurs while IN remains high | VIN = 5 V, 0 V ≤ VCS ≤ 2 V | 7 | mA | |||
ICS(src)(OC)(final) | Final held output after overcurrent fault occurs while IN remains high | VIN = 5 V, 0 V ≤ VCS ≤ 2 V | 10 | 12 | 15.5 | mA |
Output clamp voltage | VIN = 5 V, ID = 7.2 A, CS sinking 5 mA from external source | 2.55 | V | |||
EN, IN | ||||||
VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
Input threshold voltage hysteresis | 1 | V | ||||
Pull-down input resistance | 0 V ≤ VPIN ≤ 3 V | 200 | 400 | 600 | kΩ | |
Pull-down input current | 10 V ≤ VPIN ≤ 26 V; VAUX = 26 V | 10 | µA | |||
OVERTEMPERATURE PROTECTION | ||||||
Temperature fault – postive-going threshold temperature | 165 | °C | ||||
Temperature fault – negative-going threshold temperature | 145 | °C | ||||
Temperature fault – threshold temperature hysteresis | 20 | °C | ||||
FLT | ||||||
Low-level output voltage | FLT sinking 1 mA while asserted | 200 | mV | |||
Off-state sink current | VFLT = VAUX while de-asserted | 1 | µA | |||
AUX | ||||||
VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.7 | V | |
UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.4 | V | ||
UVLO – threshold voltage hysteresis | 250 | mV | ||||
Standby quiescent current | VEN = 0 V | 50 | 80 | µA | ||
Quiescent current | 240 | 360 | µA | |||
Operating current | VIN = 0 V or 5 V, VDS = 0 V, ID = 0 A, fIN = 500 kHz | 2.6 | mA |