SLUSFB8A September 2023 – November 2023 LMG3626
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SPECIFICATION | VALUE |
---|---|
Input AC voltage range | 90 VAC to 264 VAC |
Input line frequency range | 47 Hz to 63 Hz |
Output DC voltage settings | 5 V, 9 V, 15 V, 20 V |
20-V ouput rated current | 3.25 A |
5-V, 9 -V, and 15-V rated output current | 3 A |
Maximum AC input power at no output load | 70 mW |
Minimum efficiency over input AC voltage range at 20-V ouput and full load | 93% |