SNLS508 September   2015 LMH0318

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description continued
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Recommended SMBus Interface AC Timing Specifications
    7. 7.7 Serial Parallel Interface (SPI) Bus Interface AC Timing Specifications
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Loss of Signal Detector
      2. 8.3.2 Continuous Time Linear Equalizer (CTLE)
      3. 8.3.3 2:1 Multiplexer
      4. 8.3.4 Clock and Data Recovery
      5. 8.3.5 Eye Opening Monitor (EOM)
      6. 8.3.6 Fast EOM
        1. 8.3.6.1 SMBus Fast EOM Operation
        2. 8.3.6.2 SPI Fast EOM Operation
      7. 8.3.7 LMH0318 Device Configuration
        1. 8.3.7.1 MODE_SEL
        2. 8.3.7.2 ENABLE
        3. 8.3.7.3 LOS_INT_N
        4. 8.3.7.4 LOCK
        5. 8.3.7.5 SMBus MODE
        6. 8.3.7.6 SMBus READ/WRITE Transaction
        7. 8.3.7.7 SPI Mode
          1. 8.3.7.7.1 SPI READ/WRITE Transaction
          2. 8.3.7.7.2 SPI Write Transaction Format
          3. 8.3.7.7.3 SPI Read Transaction Format
        8. 8.3.7.8 SPI Daisy Chain
          1. 8.3.7.8.1 SPI Daisy Chain Write Example
          2. 8.3.7.8.2 SPI Daisy Chain Write Read Example
            1. 8.3.7.8.2.1 SPI Daisy Chain Length of Daisy Chain Illustration
      8. 8.3.8 Power-On Reset
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 Register Maps
      2. 8.5.2 Global Registers
      3. 8.5.3 Receiver Registers
      4. 8.5.4 CDR Registers
      5. 8.5.5 Transmitter Registers
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 General Guidance for All Applications
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Do's and Don'ts
    4. 9.4 Initialization Set Up
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Solder Profile
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Pin Configuration and Functions

24-Pin WQFN
Package RTWA0024A
(Top View)
LMH0318 3908009.gif

Pin Descriptions – SPI Mode/ Mode_SEL = 1 kΩ to VDD

PIN I/O DESCRIPTION
NAME NO.
CONTROL/INDICATOR I/O
MODE_SEL 1 Input, 4-Level Determines Device Configuration: SPI or SMBus
1 kΩ to VDD:
SS_N 2 Input, 2-Level SPI Slave Select. . This pin has internal pull up
SCK 3 Input, 2.5V LVCMOS, 2-Level SPI serial clock input
MOSI 4 Input, 2-Level SPI Master Output / Slave Input. LMH0318 SPI data receive
RESERVED 5,14,17,
18
No Connect
ENABLE 6 Input, 4-Level Powers down device when pulled low
1 kΩ to VDD:
  • Power down until valid signal detected

Float(Default):
  • Reserved

20 kΩ to GND:
  • Reserved

1 kΩ to GND:
  • Power down including signal detects and Reset Registers upon power-up
LOS_INT_N 13 Output,
LVCMOS Open Drain, 2-Level
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, or change in lock. External 4.7-kΩ pull-up resistor is required. This pin is 3.3 V LVCMOS tolerant.
MISO 15 Output, 2.5 V LVCMOS, 2-Level SPI Master Input / Slave Output. LMH0318 SPI data transmit
LOCK 16 Output, 2.5V LVCMOS, 2-Level Indicates CDR lock detect status
High:
  • CDR locked

Low:
  • CDR not locked
HIGH SPEED DIFFERENTIAL I/O
IN0+ 11 Input, Analog Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors.
IN0- 12 Input, Analog
IN1+ 8 Input, Analog Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN1+ to IN1-. Inputs require 4.7 µF AC coupling capacitors.
IN1- 9 Input, Analog
OUT0+ 20 Output, 75 Ω CML Compatible Inverting and non-inverting 75 Ω outputs. An on-chip 75 Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7 µF AC coupling capacitors
OUT0- 19 Output, 75 Ω CML Compatible
OUT1+ 23 Output, Analog Inverting and non-inverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7 µF AC coupling capacitors
OUT1- 22 Output, Analog
POWER
VDD 7, 21 2.5 V Supply 2.5 V ± 5%
VSS 10, 24 Ground Connect directly to ground (GND)
DAP Ground Exposed DAP, connect to GND using at least 5 vias (see Figure 23 )

Pin Descriptions – SMBUS Mode/ MODE_SEL = 1 kΩ to GND

PIN I/O DESCRIPTION
NAME NO.
MODE_SEL 1 Input, 4-Level Determines Device Configuration: SPI or SMBus
1 kΩ to GND: SMBUS mode. See Initialization Set Up
ADDR0 2 Input, 4-Level 4-level strap pins used to set the SMBus address of the device. The pin state is read on power-up. The multi-level nature of these pins allows for 16 unique device addresses. Note SMBus section for further details. The four strap options include:
1 kΩ to VDD:
  • Represents logic state 11’b

Float(Default): Represents logic state 10'b 7-bits SMBus address = 0x17
20 kΩ to GND:
  • Represents logic state 01'b

1 kΩ to GND:
  • Represents logic state 00'b
ADDR1 15
SCL 3 Input, 2-Level SMBus clock input / open drain. External 2-kΩ to 5-kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3 V LVCMOS tolerant.
SDA 4 I/O, Open Drain, 2-Level SMBus data input / open drain. External 2-kΩ to 5-kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3 V LVCMOS tolerant.
RESERVED 5,14,17,
18
No Connect
ENABLE 6 Input, 4-Level Powers down device when pulled low
1 kΩ to VDD:
  • Power down until valid signal detected

Float(Default): Reserved
20 kΩ to GND:
  • Reserved

1 kΩ to GND:
  • Power down including signal detects and Reset Registers upon power-up
LOS_INT_N 13 Output, LVCMOS
Open Drain, 2-Level
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, change in lock. External 4.7-kΩ pull-up resistor is required. This pin is 3.3 V LVCMOS tolerant.
LOCK 16 Output, 2.5 V LVCMOS, 2-Level Indicates CDR lock Status
High:
  • CDR locked

Low:
  • CDR not locked
HIGH SPEED DIFFERENTIAL I/O
IN0+ 11 Input, Analog Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors.
IN0- 12 Input, Analog
IN1+ 8 Input, Analog Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors.
IN1- 9 Input, Analog
OUT0+ 20 Output, 75 Ω CML Compatible Inverting and non-inverting 75 Ω outputs. An on-chip 75 Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7 µF AC coupling capacitors
OUT0- 19 Output, 75 Ω CML Compatible
OUT1+ 23 Output, Analog Inverting and non-inverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7 µF AC coupling capacitors
OUT1- 22 Output, Analog
VDD 7, 21 2.5 V Supply 2.5V ± 5%
VSS 10, 24 Ground Connect directly to ground (GND)
DAP Ground Exposed DAP, connect to GND using at least 5 vias (see Figure 23 )