SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMH0324 operates in one of two modes: System Management Bus (SMBus) or Serial Peripheral Interface (SPI) mode. In order to determine the mode of operation, the proper setting must be applied to the MODE_SEL pin at power-up, as detailed in Table 5.
LEVEL | DEFINITION |
---|---|
H | Forced Power Save Mode, only SPI is enabled (all other circuitry powered down) |
F | Select SPI Interface for register access |
R | Reserved for factory testing – do not use |
L | Select SMBus Interface for register access |
NOTE
Changing logic states between LEVEL-L and LEVEL-H after power up is not allowed.