SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD1P8V | Power Consumption(3) | Measured with PRBS-10, VOD = Default, only OUT0 enabled, 2.97 Gbps, VIN=VDD_LDO=VDDIO=1.8 V | 78 | mW | ||
Measured with PRBS-10, VOD = Default, OUT0 and OUT1 enabled, 2.97 Gbps, VIN=VDD_LDO=VDDIO=1.8 V | 100 | mW | ||||
PDZ1P8V | Power Consumption(3) | Power Save Mode: No input signal, VIN=VDD_LDO=VDDIO=1.8 V | 15 | mW | ||
PD2P5V | Power Consumption(3) | Measured with PRBS-10, 2.97 Gbps, VOD = Default, only OUT0 enabled, VIN=VDDIO=2.5 V | 128 | mW | ||
Measured with PRBS-10, 2.97 Gbps, VOD = Default, OUT0 and OUT1 enabled, VIN=VDDIO=2.5 V | 147 | mW | ||||
PDZ2P5V | Power Consumption(3) | Power Save Mode: No input signal, VIN=VDDIO=2.5 V | 28 | mW | ||
IDD | Current Consumption(3) | Measured at 1.8 V supply with PRBS-10, 2.97 Gbps, VOD = Default, only OUT0 enabled | 43 | 55 | mA | |
Measured at 2.5 V supply with PRBS-10, 2.97 Gbps, VOD = Default, only OUT0 enabled | 51 | 71 | ||||
IDDZ_1P8V | Current Consumption(3) | Forced Power Save Mode: MODE_SEL = LEVEL-H, Measured at 1.8 V supply, VIN=VDD_LDO=VDDIO=1.8 V | 4 | 10 | mA | |
VLDO | LDO 1.8 V Output Voltage | VIN = VDDIO = 2.5 V | 1.71 | 1.8 | 1.89 | V |
LVCMOS DC SPECIFICATIONS | ||||||
VIH | High Level Input Voltage | 2-Level Input (SS_N, SCK, MOSI), VDDIO = 2.5 V or 1.8 V | 0.7 x VDDIO | VDDIO + 0.3 | V | |
2-Level Input (SCL, SDA), VDDIO = 2.5 V | 0.7 x VDDIO | 3.6 | ||||
VIL | Low Level Input Voltage | 2-Level Input (SS_N, SCK, MOSI) VDDIO = 2.5 V or 1.8 V | -0.3 | 0.3 x VDDIO | V | |
2-Level Input (SCL, SDA), VDDIO = 2.5 V | 0 | 0.3 x VDDIO | ||||
VOH | High Level Output Voltage | IOH = -2 mA, (MISO), VDDIO = 2.5 V or 1.8 V | 0.8 x VDDIO | VDDIO | V | |
VOL | Low Level Output Voltage | IOL = 2 mA, (MISO), VDDIO = 2.5 V or 1.8 V | 0 | 0.2 x VDDIO | V | |
IOL = 3 mA, (CD_N, SCL, SDA), VDDIO = 2.5 V | 0 | 0.4 | ||||
IIH | Input High Leakage Current | SPI Mode: LVCMOS (SS_N, SCK, MOSI), Vinput = VDDIO | 15 | µA | ||
SMBus Mode: LVCMOS (CD_N, SCL, SDA), Vinput = VDDIO | 10 | |||||
IIL | Input Low Leakage Current | SPI Mode: LVCMOS (SS_N), Vinput = VSS | -40 | µA | ||
SPI Mode: LVCMOS (SCK, MOSI), Vinput = VSS | -15 | |||||
SMBus Mode: LVCMOS (CD_N, SCL, SDA), Vinput = VSS | -10 | |||||
4-LEVEL LOGIC DC SPECIFICATIONS (REFERENCE TO VDDIO, APPLY TO ALL 4-LEVEL INPUT CONTROL PINS) | ||||||
V4_LVL_H | LEVEL-H Input Voltage | External pull-up 1 kΩ to VDDIO | VDDIO | V | ||
V4_LVL_F | LEVEL-F Default Voltage | Float, VDDIO = 2.5 V or 1.8 V | 2/3 x VDDIO | V | ||
V4_LVL_R | LEVEL-R Input Voltage | External pull-down 20 kΩ to VSS, VDDIO = 2.5 V or 1.8 V | 1/3 x VDDIO | V | ||
V4_LVL_L | LEVEL-L Input Voltage | External pull-down 1 kΩ to VSS | 0 | V | ||
I4_LVL_IH | Input High Leakage Current | 4-Levels (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL), Vinput = VDDIO | 20 | 45 | 80 | µA |
SMBus Mode: 4-Levels (ADDR0, ADDR1), Vinput = VDDIO | 20 | 45 | 80 | |||
I4_LVL_IL | Input Low Leakage Current | 4-Levels (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL), Vinput = VSS | -160 | –93 | -40 | µA |
SMBus Mode: 4-Levels (ADDR0, ADDR1), Vinput = VSS | -160 | –93 | -40 | |||
RECEIVER SPECIFICATIONS (IN0+) | ||||||
RIN0_TERM | DC Input Termination | IN0+ and IN0- to VSS | 63 | 75 | 87 | Ω |
RLIN0 | Input Return Loss Reference to 75 Ω(1) | S11, 5 MHz to 1.485 GHz | –20 | dB | ||
S11, 1.485 GHz to 3 GHz | –18 | |||||
VIN0_CM | IN0 DC Common Mode Voltage | Input common mode voltage at IN0+ to VSS | 1.4 | V | ||
VWANDER | Input DC Wander | SD signal at IN0+, Input launch amplitude = 0.8 Vp-p | 100 | mVp-p | ||
HD, 3G signal at IN0+, Input launch amplitude = 0.8 Vp-p | 50 | mVp-p | ||||
OUTPUT DRIVERS (OUT0± OR OUT1±) | ||||||
VOD | Output Differential Voltage(4) | 8T pattern, see Figure 6, VOD_DE = LEVEL-H
SD, HD, and 3G |
410 | mVp-p | ||
8T pattern, see Figure 6,VOD_DE = LEVEL-F
SD, HD, and 3G |
485 | 560 | 620 | |||
8T pattern, see Figure 6, VOD_DE = LEVEL-R
SD, HD, and 3G |
635 | |||||
8T pattern, see Figure 6, VOD_DE = LEVEL-L
SD, HD, and 3G |
810 | |||||
VODDE | De-emphasized Output Differential Voltage(4) | 8T pattern, see Figure 7, VOD_DE = LEVEL-H
SD, HD, and 3G |
410 | |||
8T pattern, see Figure 7, VOD_DE = LEVEL-F Default
SD, HD, and 3G |
500 | |||||
8T pattern, see Figure 7, VOD_DE = LEVEL-R
SD, HD, and 3G |
480 | |||||
8T pattern, see Figure 7, VOD_DE = LEVEL-L
SD, HD, and 3G |
480 | |||||
ROUT_TERM | DC Output Differential Termination | Measured across OUTn+ and OUTn- | 80 | 100 | 120 | Ω |
tR/tF | Output Rise or Fall Time (2) | 20% - 80% using 8T Pattern 270 Mbps, 1.485 Gbps, 2.97 Gbps, measured after 1 inch trace | 45 | ps | ||
DR | Input Data Rate | 125 | Mbps
Gbps |
|||
2.97 | ||||||
JITRATE | Jitter for Various Cable Length(2) | 2.97 Gbps B1694A: 0 – 150 m | 0.25 | UI | ||
2.97 Gbps B1694A: 150 m | 0.25 | 0.4 | ||||
2.97 Gbps B1694A: 150 - 200 m | 0.55 | |||||
1.485 Gbps B1694A: 0 – 200 m | 0.2 | |||||
1.485 Gbps B1694A: 200 m | 0.2 | 0.35 | ||||
1.485 Gbps B1694A: 200 – 300 m | 0.55 | |||||
270 Mbps B1694A: 0 – 400 m | 0.2 | |||||
270 Mbps B1694A: 400 m | 0.15 | 0.3 | ||||
270 Mbps B1694A: 400 – 600 m | 0.35 | |||||
TADAPT | Equalizer Adapt Time - Signal detect to Adaptation Completed | PRBS-10, Belden 1694A coax cable, nominal launch amplitude of 0.8 Vpp, 2.97 Gbps | 5 | ms |