SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The VOD_DE control pin selects the output amplitude and de-emphasis settings for both OUT0± and OUT1±. It offers users the capability to select higher output amplitude and de-emphasis level for longer board trace that connects the drivers to their downstream receivers. Driver de-emphasis provides transmitter equalization to reduce the ISI caused by the board trace.
By default, the output driver VOD and de-emphasis settings are configured by the VOD_DE pin logic settings shown in Table 4. These settings can be overridden via register control. Through register programming, the output amplitude and de-emphasis level can be individually set for OUT0± and OUT1±. SPI and SMBus register programming provide a wider range of output amplitude and de-emphasis levels.
VOD_DE
LEVEL |
VOD REG SETTING
OUT0±: 0x30[5]=1, 0x30[2:0] OUT1±: 0x32[5]=1, 0x32[2:0] |
DEM REG SETTING
OUT0±: 0x31[6]=1, 0x31[2:0] OUT1±: 0x33[6]=1, 0x33[2:0] |
VOD (mVpp)(2) | VODDE (mVpp)(2) | DEM (dB) | FR4 TRACE LENGTH (inches) |
---|---|---|---|---|---|---|
H | 0 | 0 | 410 | 410 | 0 | 0 – 1 |
F | 2 | 2 | 560 | 500 | -0.9 | 2 – 4 |
R | 3 | 3 | 635 | 480 | -2.4 | 5 – 6 |
L | 5 | 5 | 810 | 480 | -6.1 | 7 – 8 |