SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
FSCL | SMBus SCL Frequency | 10 | 400 | kHz | ||
TBUF | Bus Free Time between Stop and Start Condition | 1.3 | µs | |||
THD:STA | Hold time after (Repeated) Start Condition. After this period, the first clock is generated. | 0.6 | µs | |||
TSU:STA | Repeated Start Condition Setup Time | 0.6 | µs | |||
TSU:STO | Stop Condition Setup Time | 0.6 | µs | |||
THD:DAT | Data Hold Time | 0 | ns | |||
TSU:DAT | Data Setup Time | 100 | ns | |||
TLOW | Clock Low Period | 1.3 | µs | |||
THIGH | Clock High Period | 0.6 | µs | |||
TR | Clock/Data Rise Time | 300 | ns | |||
TF | Clock/Data Fall Time | 300 | ns |