SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
FSCK | SPI SCK Frequency | 10 | 20 | MHz | ||
TSCK | SCK Period | 50 | ns | |||
TPH | SCK Pulse Width High | 0.40 x TSCK | ns | |||
TPL | SCK Pulse Width Low | 0.40 x TSCK | ns | |||
TSU | MOSI Setup Time | 4 | ns | |||
TH | MOSI Hold Time | 4 | ns | |||
TSSSU | SS_N Setup Time | 14 | ns | |||
TSSH | SS_N Hold Time | 4 | ns | |||
TSSOF | SS_N Off Time | 1 | µs | |||
TODZ | MISO Driven-to-Tristate Time | 20 | ns | |||
TOZD | MISO Tristate-to-Driven Time | 10 | ns | |||
TOD | MISO Output Delay Time | 15 | ns |