SNLS531B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMH0324 supports SPI daisy-chaining among multiple devices, as shown in Figure 15.
Each LMH0324 device is directly connected to the SCK and SS_N pins of the host. The first LMH0324 device in the chain is connected to the host’s MOSI pin, and the last device in the chain is connected to the host’s MISO pin. The MOSI pin of each intermediate LMH0324 device in the chain is connected to the MISO pin of the previous LMH0324 device, thereby creating a serial shift register. In a daisy-chain configuration of N x LMH0324 devices, the host conceptually sees a shift register of length 17 x N for a basic SPI transaction, during which SS_N is asserted low for 17 x N clock cycles.