The LMH0344 3-Gbps HD – SD SDI Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259.
The LMH0344 device implements DC restoration to correctly handle pathological data conditions. The equalizer may be driven in either a single-ended or differential configuration.
Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.
For applications using the 4:4:4:4 10 bits video format, the LMH0394 cable equalizer will provide better performance.
The device is available in two space–saving packages: a 4-mm × 4-mm 16-pin WQFN and even more space-efficient 3-mm × 3-mm 25-ball CS-BGA package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH0344 | WQFN (16) | 4.00 mm × 4.00 mm |
CS-BGA (25) | 3.00 mm × 3.00 mm |
Changes from N Revision (June 2015) to O Revision
Changes from M Revision (January 2014) to N Revision
Changes from L Revision (April 2013) to M Revision
Changes from K Revision (April 2013) to L Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | WQFN | ||
AEC+ | 5 | I/O, Analog | AEC loop filter external capacitor (1-µF) positive connection. |
AEC- | 6 | I/O, Analog | AEC loop filter external capacitor (1-µF) negative connection. |
BYPASS | 7 | I, LVCMOS | Bypasses equalization and DC restoration when high. No equalization occurs in this mode. This pin does not have an internal pulldown. If the bypass function is not used, this pin requires an external pulldown resistor to disable bypass. |
CD | 15 | O, LVCMOS | Carrier detect. CD is high when no signal is present. CD has no function in BYPASS mode. |
MUTE | 14 | I, LVCMOS | Output mute. To disable the mute function and enable the output, MUTE must be tied to GND or a low level signal. To force the outputs to a muted state, tie to VCC. CD may be tied to this pin to inhibit the output when no input signal is present. MUTE has no function in BYPASS mode. |
MUTEREF | 8 | I, Analog | Mute reference. Sets the threshold for CD and (with CD tied to MUTE) determines the maximum cable to be equalized before muting. MUTEREF may be either unconnected or connected to ground for maximum equalization. |
NC | — | — | No connect. |
SDI | 2 | I, Analog | Serial data true input. |
SDI | 3 | I,Analog | Serial data complement input. |
SDO | 11 | O, Analog | Serial data true output. |
SDO | 10 | O, Analog | Serial data complement output. |
VCC | 13 | Power | Positive power supply (+3.3V). |
16 | |||
VEE | DAP | Ground | Negative power supply (ground). Note Figure 7 for layout example. |
1 | |||
4 | |||
9 | |||
12 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 4 | V | ||
Input voltage (all inputs) | −0.3 to VCC+0.3 | V | ||
Junction temperature | 125 | °C | ||
Lead temperature (soldering 4 seconds) | 260 | °C | ||
Storage temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 | |||
Machine model (MM) | 400 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
(VCC – VEE) | Supply Voltage | 3.135 | 3.3 | 3.465 | V |
Input Coupling Capacitance | 1 | µF | |||
AEC Capacitor (Connected between AEC+ and AEC-) | 1 | µF | |||
TA | Operating Free Air Temperature | −40 | 25 | 85 | °C |
THERMAL METRIC(1) | LMH0344 | UNIT | ||
---|---|---|---|---|
RUM (WQFN) | NYA (CS-BGA) | |||
16 PINS | 25 BALL | |||
RθJA | Junction-to-ambient thermal resistance | 40 | 58.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 4.5 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCMIN | Input Common-Mode Voltage | 1.9 | V | |||
VSDI | Input Voltage Swing (SDI, SDI) | At LMH0344 input(3)(4) | 720 | 800 | 950 | mVP−P |
VCMOUT | Output Common-Mode Voltage (SDO, SDO) | VCC – VSDO/2 | V | |||
VSDO | Output Voltage Swing | 100-Ω load, differential | 750 | mVP-P | ||
MUTEREF | MUTEREF DC Voltage (floating) | 1.3 | V | |||
MUTEREF Range | 0.6 | V | ||||
CD Output Voltage | Carrier not present | 2.4 | V | |||
Carrier present | 0.4 | V | ||||
MUTE Input Voltage | Min to mute outputs | 2.0 | V | |||
Max to force outputs active | 0.8 | V | ||||
ICC | Supply Current | 85 | 100 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BRMIN | Minimum Input Data Rate (SDI, SDI) | 143 | Mbps | |||
BRMax | Maximum Input Data Rate (SDI, SDI) | 2970 | Mbps | |||
TJRaw | Jitter for Various Cable Lengths | 270 Mbps, Belden 1694A, 0 to 400 meters(5) |
0.2 | UI | ||
270 Mbps, Belden 1694A, 0 to 400 meters(6) |
0.07 | |||||
1.485 Gbps, Belden 1694A, 0 to 140 meters(5) |
0.25 | |||||
1.485 Gbps, Belden 1694A, 0-140 meters(6) |
0.08 | |||||
2.97 Gbps, Belden 1694A, 0 to 120 meters(5) |
0.3 | |||||
2.97 Gbps, Belden 1694A, 0 to 120 meters(6) |
0.18 | |||||
tr,tf | Output Rise Time, Fall Time (SDO, SDO) | 20% to 80%(3) | 60 | 130 | ps | |
TR_F_Delta | Mismatch in Rise/Fall Time (SDO, SDO) | See (3) | 2 | 15 | ps | |
tOS | Output Overshoot (SDO, SDO) | See (3) | 1% | 5% | ||
ROUT | Output Resistance (SDO, SDO) | single-ended | 50 | Ω | ||
RLIN | Input Return Loss (SDI, SDI) | 5 MHz to 1.5 GHz(7) |
15 | dB | ||
1.5 GHz to 3.0 GHz(7) |
10 | dB | ||||
RIN | Input Resistance (SDI, SDI) | single-ended | 1.3 | kΩ | ||
CIN | Input Capacitance (SDI, SDI) | single-ended | 1 | pF |
The LMH0344 3-Gbps HD–SD SDI Adaptive Cable Equalizer is designed to equalize data transmitted over cable or any other media with similar dispersive loss characteristics. The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259.
The Equalizer Filter block is a multistage adaptive filter. If BYPASS is high, the equalizer filter is disabled.
The DC Restoration / Level Control block receives the differential signals from the equalizer filter block. This block incorporates a self-biasing DC restoration circuit to fully DC restore the signals. If BYPASS is high, this function is disabled.
The signals before and after the DC Restoration / Level Control block are used to generate the Automatic Equalization Control (AEC) signal. This control signal sets the gain and bandwidth of the equalizer filter. The loop response in the AEC block is controlled by an external 1-µF capacitor placed across the AEC+ and AEC– pins.
The Carrier Detect / Mute block generates the carrier detect signal and controls the mute function of the output. This block uses the CD and MUTE signals along with Mute Reference (MUTEREF).
The Output Driver produces SDO and SDO.
The mute reference sets the threshold for CD and (with CD tied to MUTE) determines the amount of cable to equalize before automatically muting the outputs. This is set by applying a voltage inversely proportional to the length of cable to equalize. The applied voltage must be greater than the MUTEREF floating voltage (typically 1.3 V) to change the CD threshold. As the applied MUTEREF voltage is increased, the amount of cable that can be equalized before carrier detect is deasserted and the outputs are muted is decreased. MUTEREF may be left unconnected or connected to ground for maximum equalization before muting.
Carrier detect CD indicates if a valid signal is present at the LMH0344 input. If MUTEREF is used, the carrier detect threshold will be altered accordingly. CD provides a high voltage when no signal is present at the LMH0344 input. CD is low when a valid input signal is detected.
MUTE can be used to manually mute or enable SDO and SDO. Applying a high input to MUTE will mute the LMH0344 outputs by forcing the output to a logic zero. Applying a low input will force the outputs to be active.
CD and MUTE may be tied together to automatically mute the output when no input signal is present.
The LMH0344 accepts either differential or single-ended input. The input must be AC-coupled. Transformer coupling is not supported.
The LMH0344 correctly handles equalizer pathological signals for standard definition and high definition serial digital video, as described in SMPTE RP 178 and RP 198, respectively.
The LMH0344 features can be programmed using pin mode only.