SNLS270L August 2007 – January 2016 LMH0356
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | WQFN 48 PIN |
WQFN 40 PIN |
|
BYPASS/ AUTO BYPASS |
15 | 14 | Bypass/Auto Bypass mode select. Bypasses reclocking when high. This pin has an internal pulldown. |
ENABLE | 9 | 8 | Device Enable. Powers down device when low. This pin has an internal pullup. |
LF1 | 43 | 35 | Loop Filter. |
LF2 | 44 | 36 | Loop Filter. |
LOCK DETECT | 24 | 23 | PLL Lock Detect output (active high). |
OUTPUT MUTE | 16 | 15 | Data and Clock Output Mute input. Mutes the output when low. This pin has an internal pullup. |
RATE0 | 45 | 37 | Data Rate select input. This pin has an internal pulldown. |
RATE1 | 46 | 38 | Data Rate select input. This pin has an internal pulldown. |
SCO/SDO2 | 28 | 24 | Serial Clock or Serial Data Output 2 Complement. |
SCO/SDO2 | 29 | 25 | Serial Clock or Serial Data Output 2 True. |
SCO_EN | 37 | 32 | Serial Clock or Serial Data 2 Output select. Sets second output to output the clock when high and the data when low. This pin has an internal pulldown. |
SD/HD | 36 | 31 | Data Rate Range output. Output is high for SD and low for HD or 3G. |
SDI0 | 1 | 1 | Data Input 0 True. |
SDI0 | 2 | 2 | Data Input 0 Complement. |
SDI1 | 4 | 4 | Data Input 1 True. |
SDI1 | 5 | 5 | Data Input 1 Complement. |
SDI2 | 7 | 6 | Data Input 2 True. |
SDI2 | 8 | 7 | Data Input 2 Complement. |
SDI3 | 10 | 9 | Data Input 3 True. |
SDI3 | 11 | 10 | Data Input 3 Complement. |
SDO | 32 | 27 | Data Output Complement. |
SDO | 33 | 28 | Data Output True. |
SEL0 | 47 | 39 | Data Input select input. This pin has an internal pulldown. |
SEL1 | 48 | 40 | Data Input select input. This pin has an internal pulldown. |
VCC | 3, 6, 12, 14, 30, 31, 34, 35, | 3, 11, 13, 26, 29, 30 | Positive power supply input. |
VEE | DAP, 13, 17, 19, 20, 21, 23, 25, 26, 27, 38, 39, 40, 41, 42 | 12, 17, 18, 20, 33, 34 | Negative power supply input. |
XTAL IN/EXT CLK | 18 | 16 | Crystal or External Oscillator input. |
XTAL OUT | 22 | 19 | Crystal Oscillator output. |
NC | — | 21, 22 | No connect. |