SNLS308G April 2009 – June 2015 LMH0384
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 4.0 | V | ||
Input voltage (all inputs) | −0.3 | VCC+0.3 | V | |
Junction temperature | 125 | °C | ||
Storage temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±6500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 | |||
Machine model (MM) | ±400 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC – VEE | Supply Voltage | 3.135 | 3.3 | 3.465 | V |
Input Coupling Capacitance | 1 | µF | |||
AEC Capacitor (Connected between AEC+ and AEC-) | 1 | µF | |||
TA | Operating Free Air Temperature | −40 | 85 | °C |
THERMAL METRIC(1) | LMH0384 | UNIT | |
---|---|---|---|
WQFN (RUM) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input Voltage High Level (Logic Inputs) | 2 | VCC | V | ||
VIL | Input Voltage Low Level | VEE | 0.8 | V | ||
VSDI | Input Voltage Swing (SDI, SDI) | 0 m cable length(3) | 720 | 800 | 950 | mVP−P |
VCMIN | Input Common-Mode Voltage (SDI, SDI) | 1.75 | V | |||
VSSP-P | Differential Output Voltage, P-P (SDO, SDO) | 100-Ω load, default values(4), see Figure 1 |
500 | 700 | 900 | mVP-P |
VOD | Differential Output Voltage (SDO, SDO) | 250 | 350 | 450 | mV | |
ΔVOD | Change in Magnitude of VOD for Complementary Output States (SDO, SDO) | 50 | mV | |||
VOS | Offset Voltage (SDO, SDO) | 1.125 | 1.25 | 1.375 | V | |
ΔVOS | Change in Magnitude of VOS for Complementary Output States (SDO, SDO) | 50 | mV | |||
IOS | Output Short Circuit Current (SDO, SDO) | 30 | mA | |||
MUTEREF | MUTEREF DC Voltage (floating) | 1.3 | V | |||
MUTEREF Range | 0.8 | V | ||||
VOH | Output Voltage High Level (CD, MISO) | IOH = -2 mA | 2.4 | V | ||
VOL | Output Voltage Low Level (CD, MISO) | IOL = +2 mA | 0.4 | V | ||
ICC | Supply Current | Normal operation, equalizing cable < 140m (Belden 1694A)(5) | 70 | 85 | mA | |
Normal operation, equalizing cable > 140 m (Belden 1694A) | 90 | 110 | mA | |||
Power save mode | 10 | 14 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BRMIN | Minimum Input Data Rate (SDI, SDI) | 125 | Mbps | |||
BRMAX | Maximum Input Data Rate (SDI, SDI) | 2970 | Mbps | |||
TJRAW | Jitter for Various Cable Lengths | 270 Mbps, Belden 1694A, 0 to 350 meters(3) |
0.2 | UI | ||
270 Mbps, Belden 1694A, 350 to 400 meters |
0.2 | |||||
1.485 Gbps, Belden 1694A, 0 to 170 meters(3) |
0.25 | |||||
1.485 Gbps, Belden 1694A, 170 to 200 meters |
0.3 | |||||
2.97 Gbps, Belden 1694A, 0-110 meters(3) |
0.3 | |||||
2.97 Gbps, Belden 1694A, 110 to 140 meters |
0.35 | |||||
tr,tf | Output Rise Time, Fall Time (SDO, SDO) | 20% to 80%, 100-Ω load(2), see Figure 1 |
80 | 130 | ps | |
Mismatch in Rise/Fall Time (SDO, SDO) | See (2) | 2 | 15 | ps | ||
tOS | Output Overshoot (SDO, SDO) | See (2) | 1% | 5% | ||
RLIN | Input Return Loss (SDI, SDI) | 5 MHz to 1.5 GHz(4) | 15 | dB | ||
1.5 GHz to 3.0 GHz(4) | 10 | dB | ||||
RIN | Input Resistance (SDI, SDI) | single-ended | 1.3 | kΩ | ||
CIN | Input Capacitance (SDI, SDI) | single-ended | 0.7 | pF |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCK | SCK Frequency | 20 | MHz | |||
tPH | SCK Pulse Width High | See Figure 2 and Figure 3 | 40 | % SCK period | ||
tPL | SCK Pulse Width Low | 40 | % SCK period | |||
tSU | MOSI Setup Time | See Figure 2 and Figure 3 | 4 | ns | ||
tH | MOSI Hold Time | 4 | ns | |||
tSSSU | SS Setup Time | See Figure 2 and Figure 3 | 4 | ns | ||
tSSH | SS Hold Time | 4 | ns | |||
tSSOF | SS Off Time | 10 | ns |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tODZ | MISO Driven-to-Tristate Time | See Figure 3 | 15 | ns | ||
tOZD | MISO Tristate-to-Driven Time | 15 | ns | |||
tOD | MISO Output Delay Time | 15 | ns |