Follow these general guidelines when designing the power supply:
- The power supply must be designed to provide the recommended operating conditions in terms of DC voltage and maximum current consumption.
- The maximum current draw for the LMH0394 is provided in the data sheet. This number can be used to calculate the maximum current the supply must provide.
- The LMH0394 does not require any special power supply filtering, provided the recommended operating conditions are met. Use 0.01-µF capacitors as close to the device VDD pins as possible.