Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMH0397 3G-SDI Bidirectional I/O With Integrated Reclocker
1 Features
- User-configurable adaptive cable equalizer or cable driver with integrated reclocker
- Supports ST-424 (3G), ST-292 (HD), and ST-259 (SD)
- Compatible with DVB-ASI and AES10 (MADI)
- Integrated reclocker locks to SMPTE rates of 2.97 Gbps, 1.485 Gbps, or divide-by-1.001 subrates and 270 Mbps
- On-Chip 75-Ω termination and return loss compensation network
- EQ (equalizer) mode:
- Adaptive cable equalizer with integrated reclocker
- 100-Ω Output driver with de-emphasis
- Reclocked 75-Ω loop-through output
- EQ mode cable reach
(Belden 1694A, SDI_OUT Disabled):
- 200 m at 2.97 Gbps
- 300 m at 1.485 Gbps
- 600 m at 270 Mbps
- CD (cable driver) mode:
- Dual differential output cable drivers with integrated reclocker
- Adaptive PCB input equalizer
- Reclocked 100-Ω loopback output
- Automatic pre-emphasis and slew rate control on 75-Ω outputs
- Polarity inversion on 75-Ω and 100-Ω outputs
- Automatic power save in absence of input signal
- Power dissipation: 25 mW (typical)
- Power-down control through ENABLE pin
- Single 2.5-V supply
- EQ mode power dissipation: 275 mW (typical)
- CD mode power dissipation: 290 mW (typical)
- Programmable through pins, SPI, or SMBus interface
- –40°C to +85°C Operating temperature range
- 5-mm × 5-mm, 32-Pin WQFN package
- Pin compatible with the LMH1297 for easy upgrade to 12G-SDI