SNLS558C April 2017 – May 2020 LMH0397
PRODUCTION DATA.
For general LMH0397 design requirements, see the guidelines in Table 13.
For bidirectional I/O application-specific requirements, see the guidelines in Table 14.
DESIGN PARAMETER | REQUIREMENTS |
---|---|
EQ/CD_SEL pin | 1 kΩ to VSS (Level L) when SDI_IO is used as a cable EQ input
1 kΩ to VIN (Level H) when SDI_IO is used as a cable driver output |
OUT0_SEL pin | 1 kΩ to VSS (Level L) to enable OUT0 for monitoring purposes
1 kΩ to VIN (Level H) to disable OUT0 (available only in CD Mode) |
SDI_OUT_SEL pin | 1 kΩ to VSS (Level L) to enable cable loop-through (EQ Mode) or secondary cable output (CD Mode)
1 kΩ to VIN (Level H) to disable cable loop-through (EQ Mode) or secondary cable output (CD Mode) |