SNLS569C March 2017 – May 2020 LMH1208
PRODUCTION DATA.
For general LMH1208 design requirements, reference the guidelines in Table 10.
For dual cable driver application-specific requirements, reference the guidelines in Table 11.
DESIGN PARAMETER | REQUIREMENTS |
---|---|
SDI_OUT1+, SDI_OUT2+ AC-coupling capacitors | 4.7-μF capacitors recommended |
SDI_OUT1–, SDI_OUT2– AC-coupling capacitors | 4.7-μF capacitors recommended, AC terminated with 75 Ω to VSS. |
IN0± and OUT0± AC-coupling capacitors | 4.7-μF capacitors recommended |
Input and output terminations | Input and output terminations provided internally. Do not add external terminations. |
DC power supply decoupling capacitors | 10-μF and 1-μF bulk capacitors; place close to each device.
0.1-μF capacitor; place close to each supply pin. |
VDD_LDO decoupling capacitors | 1-μF and 0.1-μF capacitors; place as close as possible to the device VDD_LDO pin. |
MODE_SEL pin | SPI: Leave MODE_SEL unconnected (Level F)
SMBus: Connect 1 kΩ to VSS (Level L) |
DESIGN PARAMETER | REQUIREMENTS |
---|---|
OUT0_SEL pin | 1 kΩ to VIN (Level H) to disable the OUT0 loop-back output |
SDI_OUT2_SEL pin | 1 kΩ to VSS (Level L) to enable SDI_OUT2 as secondary cable output |