SNLS569C March 2017 – May 2020 LMH1208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
FSCL | SMBUS SCL frequency | 10 | 400 | kHz | ||
TBUF | Bus free time between stop and start condition | See Figure 1. | 1.3 | µs | ||
THD:STA | Hold time after (repeated) start condition | After this period, the first clock is generated. | 0.6 | µs | ||
TSU:STA | Repeated start condition setup time | See Figure 1. | 0.6 | µs | ||
TSU:STO | Stop condition setup time | See Figure 1. | 0.6 | µs | ||
THD:DAT | Data hold time | See Figure 1. | 0 | ns | ||
TSU:DAT | Data setup time | See Figure 1. | 100 | ns | ||
TLOW | Clock low period | See Figure 1. | 1.3 | µs | ||
THIGH | Clock high period | See Figure 1. | 0.6 | µs | ||
TR | Clock and data rise time | See Figure 1. | 300 | ns | ||
TF | Clock and data fall time | See Figure 1. | 300 | ns | ||
TPOR | SMBus ready time after POR | Time from minimum VDDIO to SMBus valid write or read access | 50 | ms |