SNOSDC1 June 2024 LMH1229
ADVANCE INFORMATION
The LMH12x9 is a long-reach cable equalizer with integrated reclocker that supports SDI data rates up to 11.88Gbps.
This device supports multiple configurations and can be used either as a pin-comptible upgrade to the previous generation LMH1297 in EQ mode (LMH1229) or a robust cable equalizer with redundant SDI inputs (LMH1239). Figure 7-2 shows a typical application circuit for the LMH1229.
Specific examples of typical applications for the LMH12x9 are detailed in the following subsections.