The following conditions apply (unless
otherwise noted): TA = 25°C; VDD = 2.5V, All measurements performed with
LMH1239EVM.
Measured with
LMH1239EVM.
Figure 5-11 Input
Return Loss (RL) vs FrequencyMeasured with 1m B1694A cable
input.
Figure 5-13 Typical PLL Bandwidth at 11.88Gbps vs FrequencyMeasured with 1m B1694A cable
input.
Figure 5-12 Typical Jitter Tolerance vs FrequencyMeasured with 1m B1694A cable
input.
Figure 5-14 Typical PLL Bandwidth at 2.97Gbps vs
Frequency