SNOSDC1A June 2024 – October 2024 LMH1229 , LMH1239
PRODUCTION DATA
The LOCK_N pin is a 3.3V tolerant, active-low, open-drain output. An external resistor to the logic supply is required. The LOCK_N pin can be configured to indicate reclocker lock, input carrier detect, cable fault detection, or an interrupt event.