SBOS965D October   2019  – January 2023 LMH32401
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: Gain = 2 kΩ
    6. 6.6 Electrical Characteristics: Gain = 20 kΩ
    7. 6.7 Electrical Characteristics: Both Gains
    8. 6.8 Electrical Characteristics: Logic Threshold and Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Switched Gain Transimpedance Amplifier
      2. 7.3.2 Clamping and Input Protection
      3. 7.3.3 ESD Protection
      4. 7.3.4 Differential Output Stage
    4. 7.4 Device Functional Modes
      1. 7.4.1 Ambient Light Cancellation (ALC) Mode
      2. 7.4.2 Power-Down Mode (Multiplexer Mode)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGT|16
  • Y|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMH32401 device is a programmable-gain, single-ended, input-to-differential output transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH32401 device can be configured in a gain of 2 kΩ or 20 kΩ. The LMH32401 device has 1.5 VPP of output swing and is designed to drive a 100-Ω load.

The LMH32401 device has an integrated 100-mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32401 device also features an integrated ambient light cancellation circuit that can be used instead of AC coupling between the photodiode and the amplifier to save board space in addition to reducing system cost. The ambient light cancellation circuit can be disabled in cases where DC coupling is required.

The LMH32401 device can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used. Putting the amplifier in low-power mode places its output pins in a high-impedance state. This feature allows several LMH32401 amplifiers to be multiplexed to a single ADC with the EN control pin serving as the multiplexer select function.

Package Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
LMH32401 VQFN (16) 3.00 mm × 3.00 mm
Device Information(1)
PART NUMBER PACKAGE DIE SIZE (NOM)
LMH32401 Bare die 1.025 mm × 1.060 mm
For all available packagese, see the package option addendum at the end of the data sheet.
GUID-B018A5C4-E774-465B-ACD5-FD90605E9615-low.gifSimplified Block Diagram
GUID-BE7A4AC4-62DA-4EE0-B04D-B01CC76BD540-low.gifClosed-Loop Transimpedance Bandwidth