At VDD = 3.3 V, VOCM =
open, VOD = 0 V, CPD = 1 pF, EN = 0 V (enabled),
IDC_EN = 3.3 V (disabled), RL = 100 Ω (differential load
between OUT+ and OUT–), and TA = 25°C (unless otherwise noted)
Figure 6-1 Small Signal
Response vs Input Capacitance Figure 6-3 Small Signal
Response vs Channels Figure 6-5 Low-Side
Frequency Response vs Ambient Light Cancellation Figure 6-7 Input Noise
Density vs Input Capacitance Figure 6-9 Input Noise
Density vs Ambient Temperature Figure 6-11 Adjacent
Channel Crosstalk Figure 6-13 Pulse Response
vs Output Swing
0 → 0.5V
transition at VOUT (1% settling) |
Figure 6-17 Channel Turn-On
Response
IDC_IN = 0
µA → 100 µA, VOD = 0.5 V |
Figure 6-19 Ambient Loop
Cancellation Settling Time ((1))Figure 6-23 Input Bias
Voltage vs Supply Voltage ((2)) Figure 6-25 Quiescent
Current (Per Channel) vs Ambient Temperature (2)
VOD = 0.75 V, VOCM =
1.4 V |
Figure 6-27 High-Side Swing
vs Input CurrentFigure 6-29 Differential
Output Offset Gain Figure 6-31 Logic Threshold
vs Ambient Temperature Figure 6-33 Transimpedance
Gain Distribution Figure 6-35 Differential
Output Offset Voltage (VOD) Distribution Figure 6-2 Small Signal
Response vs Ambient Temperature Figure 6-4 Frequency
Response vs Output Swing Figure 6-6 Closed-Loop
Output Impedance vs Frequency Figure 6-8 Input Noise
Density vs Ambient Light DC Current Figure 6-10 Output Noise
Density vs Output Configuration Figure 6-12 Non-Adjacent
Channel Crosstalk Figure 6-14 Overloaded
Pulse Response Figure 6-16 Turn-Off Time Figure 6-18 Channel
Turn-Off Response
IDC_IN =
100 µA → 0 µA, VOD = 0.5 V |
Figure 6-20 Ambient Loop
Cancellation Settling Time (1)Figure 6-22 Transimpedance
Gain vs Ambient Temperature Figure 6-24 Input Bias
Voltage vs Ambient Temperature (2) Figure 6-26 Quiescent
Current (Per Channel) vs Supply Voltage
VOD = 0.75 V, VOCM =
0.8 V |
Figure 6-28 Low-Side Swing
vs Input CurrentFigure 6-30 Ambient Light
Cancellation Range vs Ambient Temperature Figure 6-32 Quiescent
Current Distribution Figure 6-34 Output
Common-Mode Voltage (VOCM) Distribution
µ = 19.9 Ω , σ = 0.14
Ω, Device Enabled |
Figure 6-36 Differential
Output Impedance (ZOUT) Distribution