EN |
9 |
I |
Device
enable pin. EN = logic low = normal operation (default);
EN = logic high = low power mode.(1) |
GND |
11,
26 |
I |
Amplifier
ground. |
IDC_EN |
28 |
I |
Ambient
light cancellation loop enable. IDC_EN = logic low = enable DC
cancellation (default); IDC_EN = logic high = disable DC
cancellation.(1) |
IN1 |
1 |
I |
Transimpedance amplifier input – Channel 1. |
IN2 |
3 |
I |
Transimpedance amplifier input – Channel 2. |
IN3 |
6 |
I |
Transimpedance amplifier input – Channel 3. |
IN4 |
8 |
I |
Transimpedance amplifier input – Channel 4. |
M1 |
25 |
I |
Select
Channel 1. M1 = logic high = Channel 1 operational and output switches closed. M1 =
logic low (default) = Channel 1 in standby power mode and output switches open.
(1) |
M2 |
24 |
I |
Select
Channel 2. M2 = logic high = Channel 2 operational and output switches closed. M2 =
logic low (default) = Channel 2 in standby power mode and output switches open.
(1) |
M3 |
13 |
I |
Select
Channel 3. M3 = logic high = Channel 3 operational and output switches closed. M3 =
logic low (default) = Channel 3 in standby power mode and output switches open.
(1) |
M4 |
12 |
I |
Select
Channel 4. M4 = logic high = Channel 4 operational and output switches closed. M4 =
logic low (default) = Channel 4 in standby power mode and output switches open.
(1) |
OUT1– |
22 |
O |
Channel 1
inverting amplifier output. When light is incident on the photodiode the output pin
transitions in a negative direction from the no light condition. |
OUT1+ |
21 |
O |
Channel 1
noninverting amplifier output. When light is incident on the photodiode the output
pin transitions in a positive direction from the no light condition. |
OUT2– |
20 |
O |
Channel 2
inverting amplifier output. When light is incident on the photodiode the output pin
transitions in a negative direction from the no light condition. |
OUT2+ |
19 |
O |
Channel 2
noninverting amplifier output. When light is incident on the photodiode the output
pin transitions in a positive direction from the no light condition. |
OUT3– |
18 |
O |
Channel 3
inverting amplifier output. When light is incident on the photodiode the output pin
transitions in a negative direction from the no light condition. |
OUT3+ |
17 |
O |
Channel 3
noninverting amplifier output. When light is incident on the photodiode the output
pin transitions in a positive direction from the no light condition. |
OUT4– |
16 |
O |
Channel 4
inverting amplifier output. When light is incident on the photodiode the output pin
transitions in a negative direction from the no light condition. |
OUT4+ |
15 |
O |
Channel 4
noninverting amplifier output. When light is incident on the photodiode the output
pin transitions in a positive direction from the no light condition. |
VDD1 |
2, 4,
5, 7 |
I |
Positive
power supply for the transimpedance amplifier stage. Each pin should be tied to the
same power supply with independent power-supply bypassing. |
VDD2 |
14,
23 |
I |
Positive
power supply for the differential amplifier stage. Tie VDD1 and VDD2 to the same
power supply with independent power-supply bypassing. |
VOCM |
27 |
I |
Differential amplifier common-mode output control. |
VOD |
10 |
I |
Differential amplifier differential output offset control. |
Thermal pad |
— |
Connect
the thermal pad to the same potential as pin 11 and 26 (GND). |