SBOSA05C August 2021 – November 2022 LMH32404
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC THRESHOLD PERFORMANCE | ||||||
Logic pin bias current | 75 | 120 | µA | |||
EN , IDC_EN, disable threshold voltage | Disabled above this voltage | 1.5 | 2 | V | ||
EN , IDC_EN, enable threshold voltage | Enabled below this voltage | 0.8 | 1 | V | ||
MX control, enable threshold voltage | Switch closed above this voltage | 1.5 | 2 | V | ||
MX control, disable threshold voltage | Switch open below this voltage | 0.8 | 1.0 | V | ||
EN CONTROL TRANSIENT PERFORMANCE | ||||||
Enable transition-time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA | 250 | ns | |||
Disable transition-time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA | 8 | ns | |||
Enable transition-time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA | 4 | µs | |||
Disable transition-time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA | 3 | ns | |||
MULTIPLEXER CONTROL TRANSIENT PERFORMANCE | ||||||
Channel to Channel transition-time (1% settling) |
Ambient loop disabled, 0 → 0.5V transition at VOUT. | 10 | ns | |||
Disable transition-time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA | 8 | ns |