Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMH34400 240-MHz, Single-Ended, Transimpedance Amplifier With
Integrated Clamp
1 Features
- Integrated gain: 40 kΩ
- Performance, CPD = 1 pF:
- Bandwidth: 240 MHz
- Input-referred noise: 50
nARMS
- Rise, fall time: 1.5
ns
- Integrated ambient light cancellation
- Integrated 100-mA protection clamp
- Quiescent current: 20 mA
- Low-power mode current: 1.5
mA
- Temperature range: –40°C to +125°C