SBOS849B December 2017 – February 2019 LMH5401-SP
PRODUCTION DATA.
The LMH5401-SP is a very high-performance, differential amplifier optimized for radio frequency (RF) and intermediate frequency (IF) or high-speed, time-domain applications for wide bandwidth applications as the GBP is 6.5 GHz. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The necessary external feedback (RF) and gain set (RG) resistors configure the gain of the device. For the EVM the standard gain is set to Gv = 17 dB (for both DE and SE conversions) with RF = 200 Ω and RG = 12.1 Ω.
A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.
The LMH5401-SP offers two on-chip termination resistors, one for each output with values of 10 Ω each. For most load conditions the 10-Ω resistors are only a partial termination. Consequently, external termination resistors are required in most applications. See Table 4 for some common load values and the matching resistors.