SBOS849B December 2017 – February 2019 LMH5401-SP
PRODUCTION DATA.
The standard EVM is used for time-domain measurements. The input is single-ended with the differential outputs routed directly to the oscilloscope inputs. The differential signal response is calculated from the two separate oscilloscope inputs (Figure 28 to Figure 30). In addition, the common-mode response is also captured in this configuration.