SBOSA87A December 2021 – November 2022 LMH5485-SEP
PRODUCTION DATA
The LMH5485-SEP is a radiation tolerant, low-power, voltage-feedback, fully differential amplifier (FDA). This part is able to achieve a high gain bandwidth product (GBWP) of 850-MHz, allowing it to maintain excellent distortion performance over a wide range of frequencies as shown in the following figure. This wide bandwidth range is also achieved with a relatively low power consumption of 10.1-mA and broadband voltage noise of 2.4nV/√Hz. This combination of power consumption, bandwidth and noise allows the LMH5485-SEP to be well suited for power sensitive data acquisition systems with frequencies >10 MHz that require both the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR).
The LMH5485-SEP features the negative-rail input required when interfacing with a DC-coupled, ground-centered, source signal. This negative-rail input, with a rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7 V to 5.4 V power supply. This device also features a low offset voltage drift of ±0.5 μV/°C, allowing it to maintain excellent DC performance over it's wide temperature range of –55°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH5485-SEP | DGK (VSSOP, 8) | 3.00 mm × 3.00 mm |