SNOSAL8D April 2006 – September 2021 LMH6321
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMH6321 is stable under any capacitive load when driven by a 50 Ω source. As shown by Figure 5-1 in Section 5.6, worst case overshoot is for a purely capacitive load of about 1 nF. Shunting the load capacitance with a resistor will reduce the overshoot.