SNOSAL8D April   2006  – September 2021 LMH6321

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 Thermal Information
    4. 5.4 ±15 V Electrical Characteristics
    5. 5.5 ±5 V Electrical Characteristics
    6. 5.6 Typical Characteristics
  6. 6Application Hints
    1. 6.1  Buffers
    2. 6.2  Supply Bypassing
    3. 6.3  Load Impedence
    4. 6.4  Source Inductance
    5. 6.5  Overvoltage Protection
    6. 6.6  Bandwidth and Stability
    7. 6.7  Output Current and Short Circuit Protection
    8. 6.8  Thermal Management
      1. 6.8.1 Heatsinking
      2. 6.8.2 Determining Copper Area
      3. 6.8.3 Procedure
      4. 6.8.4 Example
    9. 6.9  Error Flag Operation
    10. 6.10 Single Supply Operation
    11. 6.11 Slew Rate
  7. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • KTW|7
  • DDA|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

See (1)(2)
     
ESD Tolerance (3) Human Body Model 2.5 kV
Machine Model 250 V
Supply Voltage 36 V (±18 V)
Input to Output Voltage (4) ±5 V
Input Voltage ±VSUPPLY
Output Short-Circuit to GND (5) Continuous
Storage Temperature Range −65°C to +150°C
Junction Temperature (TJMAX) +150°C
Lead Temperature (Soldering, 10 seconds) 260°C
Power Dissipation  (6)
CL Pin to GND Voltage ±1.2 V
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For specifications and the test conditions, see the Electrical Characteristics Table.
If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
Human Body Model is 1.5 kΩ in series with 100 pF. Machine Model is 0 Ω in series with 200 pF.
If the input-output voltage differential exceeds ±5 V, internal clamping diodes will turn on. The current through these diodes should be limited to 5 mA max. Thus for an input voltage of ±15 V and the output shorted to ground, a minimum of 2 kΩ should be placed in series with the input.
The maximum continuous current must be limited to 300 mA. See Section 6 for more details.
For the condition where the CL pin is left open the output current should not be continuous, but instead, should be limited to low duty cycle pulse mode such that the RMS output current is less than or equal to 300 mA.
VIN = + or −4 V at TJ = −40°C.
The maximum power dissipation is a function of TJ(MAX), θJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = TJ(MAX)–TA)/θJA. See Section 6.8 of Section 6.