over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Analog supply voltage (5 V nominal) |
|
5.5 |
V |
VDD |
Digital supply voltage (3.3 V nominal) |
|
3.6 |
|
Differential input signal voltage |
|
±1 |
V |
|
Maximum dc output value(2) |
|
1700 |
mVPP |
|
Input common mode voltage |
1 |
4 |
V |
|
VCM and VCM_Aux |
|
2 |
V |
|
SPI inputs |
|
3.6 |
V |
|
Soldering temperature |
Infrared or convention (20 s) |
|
235 |
°C |
Wave (10 s) |
|
260 |
TJ |
Junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) When the LMH6518 output is held at saturation conditions for
long time periods the part can develop a permanent output offset voltage. To
manage this output offset condition the device attenuation must be set properly
to avoid long periods of output saturation.