SNCS102G June 2005 – August 2018 LMH6572
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FREQUENCY DOMAIN PERFORMANCE | ||||||
SSBW | –3 dB Bandwidth | VOUT = 0.25 VPP | 350 | MHz | ||
LSBW | –3 dB Bandwidth(6) | VOUT = 2 VPP | 250 | 290 | MHz | |
.1 dBBW | 0.1 dB Bandwidth | VOUT = 0.25 VPP | 140 | MHz | ||
DG | Differential Gain | RL = 150 Ω, f = 4.43 MHz | 0.02% | |||
DP | Differential Phase | RL = 150 Ω, f = 4.43 MHz | 0.02 | deg | ||
TIME DOMAIN RESPONSE | ||||||
TRS | Channel to Channel Switching Time | Logic Transition to 90% Output | 10 | ns | ||
Enable and Disable Times | Logic Transition to 90% or 10% Output | 11 | ns | |||
TRL | Rise and Fall Time | 2-V Step | 1.5 | ns | ||
TSS | Settling Time to 0.05% | 2-V Step | 17 | ns | ||
OS | Overshoot | 4-V Step | 5% | |||
SR | Slew Rate(6) | 4-V Step | 1200 | 1400 | V/µs | |
DISTORTION | ||||||
HD2 | 2nd Harmonic Distortion | 2 VPP , 10 MHz | −78 | dBc | ||
HD3 | 3rd Harmonic Distortion | 2 VPP , 10 MHz | −75 | dBc | ||
IMD | 3rd Order Intermodulation Products | 10 MHz, Two tones 2 VPP at Output | −80 | dBc | ||
EQUIVALENT INPUT NOISE | ||||||
VN | Voltage | >1 MHz, Input Referred | 5 | nV√Hz | ||
ICN | Current | >1 MHz, Input Referred | 5 | pA/√Hz | ||
STATIC, DC PERFORMANCE | ||||||
GAIN | Voltage Gain | 2.0 | V/V | |||
Gain Error(5) | No load, with respect to nominal gain of 2.00 V/V | ±0.3% | ±0.5% | |||
No load, with respect to nominal gain of 2.00 V/V, TA = –40°C to +85°C | ±0.3% | ±0.7% | ||||
Gain Error | RL = 50 Ω, with respect to nominal gain of 2.00 V/V | 0.3% | ||||
VIO | Output Offset Voltage(5) | VIN = 0 V | 1 | ±14 | mV | |
VIN = 0 V, TA = –40°C to +85°C | 1 | ±17.5 | ||||
DVIO | Average Drift | 27 | µV/°C | |||
IBN | Input Bias Current(5)(7) | VIN = 0 V | −1.4 | ±5.0 | µA | |
VIN = 0 V, TA = –40°C to +85°C | −1.4 | ±5.6 | ||||
DIBN | Average Drift | 7 | nA/°C | |||
PSRR | Power Supply Rejection Ratio(5) | DC, Input referred | 50 | 54 | dB | |
DC, Input referred, TA = –40°C to +85°C | 48 | 54 | ||||
ICC | Supply Current(5) | No load | 20 | 23 | 25 | mA |
No load, TA = –40°C to +85°C | 20 | 23 | 28.5 | |||
Supply Current Disabled(5) | No load | 2.0 | 2.2 | mA | ||
No load, TA = –40°C to +85°C | 2.0 | 2.3 | ||||
VIH | Logic High Threshold(5) | Select and Enable Pins | 2.0 | V | ||
VIL | Logic Low Threshold(5) | Select and Enable Pins | 0.8 | V | ||
IiL | Logic Pin Input Current Low(7) | Logic Input = 0 V | −1 | ±5.0 | µA | |
Logic Input = 0 V, TA = –40°C to +85°C | −1 | ±15 | ||||
IiH | Logic Pin Input Current High(7) | Logic Input = 2.0 V | 112 | 150 | 200 | µA |
Logic Input = 2.0 V, TA = –40°C to +85°C | 100 | 150 | 210 | |||
MISCELLANEOUS PERFORMANCE | ||||||
RF | Internal Feedback and Gain Set Resistor Values | 650 | 800 | 940 | Ω | |
TA = –40°C to +85°C | 620 | 800 | 1010 | |||
RODIS | Disabled Output Resistance | Internal Feedback and Gain Set Resistors in Series to Ground | 1.3 | 1.6 | 1.88 | kΩ |
RIN+ | Input Resistance | 100 | kΩ | |||
CIN | Input Capacitance | 0.9 | pF | |||
ROUT | Output Resistance | 0.26 | Ω | |||
VO | Output Voltage Range | No Load | ±3.83 | ±3.9 | V | |
No Load, TA = –40°C to +85°C | ±3.80 | ±3.9 | ||||
VOL | RL = 100 Ω | ±3.52 | ±3.53 | V | ||
RL = 100 Ω, TA = –40°C to +85°C | ±3.5 | ±3.53 | ||||
CMIR | Input Voltage Range | ±2 | ±2.5 | V | ||
IO | Linear Output Current(5)(7) | VIN = 0 V | +70 | ±80 | mA | |
VIN = 0 V, TA = –40°C to +85°C | 40 | ±80 | ||||
ISC | Short Circuit Current(3) | VIN = ±2 V, Output Shorted to Ground | ±230 | mA | ||
XTLK | Channel to Channel Crosstalk | VIN = 2 VPP at 5 MHz | -90 | dBc | ||
XTLK | Channel to Channel Crosstalk | VIN = 2 VPP at 100 MHz | -54 | dBc | ||
XTLK | All Hostile Crosstalk | In A, C, Out B, VIN = 2 VPP at 5 MHz | -95 | dBc |