SNCS103E November 2004 – August 2018 LMH6574
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN PERFORMANCE | |||||||
SSBW | −3 dB Bandwidth | VOUT = 0.5 VPP | 500 | MHz | |||
LSBW | –3 dB Bandwidth | VOUT = 2 VPP | 400 | MHz | |||
.1 dBBW | 0. 1 dB Bandwidth | VOUT = 0.25 VPP | 150 | MHz | |||
DG | Differential Gain | RL = 150 Ω, f = 4.43 MHz | 0.02% | ||||
DP | Differential Phase | RL = 150 Ω, f = 4.43 MHz | 0.05 | deg | |||
XTLK | Channel to Channel Crosstalk | All Hostile, 5 MHz | −85 | dB | |||
TIME DOMAIN RESPONSE | |||||||
TRS | Channel to Channel Switching Time | Logic Transition to 90% Output | 8 | ns | |||
Enable and Disable Times | Logic Transition to 90% or 10% Output | 10 | ns | ||||
TRL | Rise and Fall Time | 4-V Step | 2.4 | ns | |||
TSS | Settling Time to 0.05% | 2-V Step | 17 | ns | |||
OS | Overshoot | 2-V Step | 5% | ||||
SR | Slew Rate | 4-V Step | 2200 | V/μs | |||
DISTORTION | |||||||
HD2 | 2nd Harmonic Distortion | 2 VPP , 5 MHz | −68 | dBc | |||
HD3 | 3rd Harmonic Distortion | 2 VPP , 5 MHz | −84 | dBc | |||
IMD | 3rd Order Intermodulation Products | 10 MHz, Two Tones 2 VPP at Output | −80 | dBc | |||
EQUIVALENT INPUT NOISE | |||||||
VN | Voltage | >1 MHz, Input Referred | 5 | nV√Hz | |||
ICN | Current | >1 MHz, Input Referred | 5 | pA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
CHGM | Channel to Channel Gain Difference | DC, Difference in Gain Between Channels | ±0.005% | ±0.032% | |||
-40°C ≤ TJ ≤ 85°C | ±0.035% | ||||||
VIO | Input Offset Voltage(5) | VIN = 0 V | 1 | ±20 | mV | ||
-40°C ≤ TJ ≤ 85°C | ±25 | ||||||
DVIO | Offset Voltage Drift | 30 | µV/°C | ||||
IBN | Input Bias Current(5)(6) | VIN = 0 V | −3 | ±5.2 | µA | ||
-40°C ≤ TJ ≤ 85°C | ±5.8 | ||||||
DIBN | Bias Current Drift | 11 | nA/°C | ||||
Inverting Input Bias Current | Pin 12, Feedback Point,
VIN = 0 V |
−7 | ±10 | ||||
-40°C ≤ TJ ≤ 85°C | ±13 | ||||||
PSRR | Power Supply Rejection Ratio(5) | DC, Input Referred | 43 | 54 | dB | ||
-40°C ≤ TJ ≤ 85°C | 41 | ||||||
ICC | Supply Current(5) | No Load | 13 | 16 | mA | ||
-40°C ≤ TJ ≤ 85°C | 18 | ||||||
Supply Current Disabled(5) | ENABLE > 2 V | 4.7 | 6.2 | mA | |||
-40°C ≤ TJ ≤ 85°C | 6.3 | ||||||
Supply Current Shutdown | SHUTDOWN > 2 V | 1.8 | 2.5 | mA | |||
-40°C ≤ TJ ≤ 85°C | 2.6 | ||||||
VIH | Logic High Threshold(5) | Select & Enable Pins (SD & EN) | 2.0 | V | |||
VIL | Logic Low Threshold(5) | Select & Enable Pins (SD & EN) | 0.8 | V | |||
IiL | Logic Pin Input Current Low(6) | Logic Input = 0 V Select & Enable Pins (SD & EN) | −3.3 | −1 | µA | ||
-40°C ≤ TJ ≤ 85°C | –9 | ||||||
IiH | Logic Pin Input Current High(6) | Logic Input = 2.0 V, Select & Enable Pins (SD & EN) | 47 | 68 | µA | ||
-40°C ≤ TJ ≤ 85°C | 72.5 | ||||||
MISCELLANEOUS PERFORMANCE | |||||||
RIN+ | Input Resistance | 5 | kΩ | ||||
CIN | Input Capacitance | 0.8 | pF | ||||
ROUT | Output Resistance | Output Active, (EN and SD < 0.8 V) | 0.04 | Ω | |||
ROUT | Output Resistance | Output Disabled, (EN or SD > 2 V) | 3000 | Ω | |||
COUT | Output Capacitance | Output Disabled, (EN or SD > 2 V) | 3.1 | pF | |||
VO | Output Voltage Range | No Load | ±3.54 | ±3.7 | V | ||
-40°C ≤ TJ ≤ 85°C | ±3.53 | ||||||
VOL | RL = 100 Ω | ±3.18 | ±3.5 | V | |||
-40°C ≤ TJ ≤ 85°C | ±3.17 | ||||||
CMIR | Input Voltage Range | ±2.5 | ±2.6 | V | |||
IO | Linear Output Current(5)(6) | VIN = 0 V | +60 | ±80 | mA | ||
-70 | |||||||
-40°C ≤ TJ ≤ 85°C | +50 | ||||||
-40°C ≤ TJ ≤ 85°C | −60 | ||||||
ISC | Short Circuit Current(3) | VIN = ±2 V, Output Shorted to Ground | ±230 | mA |