SNOSD63 June 2017 LMH6624-MIL
PRODUCTION DATA.
The LMH6624-MIL device offers wide bandwidth (1.5 GHz) with very-low-input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low DC errors (100-μV VOS, ±0.1-μV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.
The LMH6624-MIL traditional voltage feedback topology provides the following benefits: balanced inputs, low-offset voltage and offset current, very-low-offset drift, 81-dB open loop gain, 95-dB common-mode rejection ratio, and 88-dB power supply rejection ratio.
The LMH6624-MIL device operates from 5 V to 12 V and is offered in SOT-23-5 and SOIC-8 packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6624-MIL | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOIC (8) | 4.90 mm × 3.91 mm |