The LMH6624 and LMH6626 devices offer wide bandwidth (1.5 GHz for single, 1.3 GHz for dual) with very low input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low dc errors (100 μV VOS, ±0.1 μV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.
The LMH6624 (single) and LMH6626 (dual) traditional voltage feedback topology provide the following benefits: balanced inputs, low offset voltage and offset current, very low offset drift, 81dB open loop gain, 95dB common mode rejection ratio, and 88dB power supply rejection ratio.
The LMH6624 and LMH6626 devices operate from ±2.5 V to ±6 V in dual supply mode and from 5 V to 12 V in single supply configuration.
LMH6624 is offered in SOT-23-5 and SOIC-8 packages. The LMH6626 is offered in SOIC-8 and VSSOP-8 packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6624 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
LMH6626 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (March 2013) to F Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NUMBER | ||||
LMH6624 | LMH6626 | ||||
DBV | D | DGK or D | |||
-IN | 4 | 2 | – | I | Inverting Input |
+IN | 3 | 3 | – | I | Non-inverting Input |
IN A- | – | – | 2 | I | Inverting Input Channel A |
IN B- | – | – | 6 | I | Inverting Input Channel B |
IN A+ | – | – | 3 | I | Non-inverting Input Channel A |
IN B+ | – | – | 5 | I | Non-inverting Input Channel B |
N/C | – | 1, 5, 8 | – | –– | No Connection |
OUT | 1 | 6 | – | O | Output |
OUT A | – | – | 1 | O | Output Channel A |
OUT B | – | – | 7 | O | Output Channel B |
V- | 2 | 4 | 4 | I | Negative Supply |
V+ | 5 | 7 | 8 | I | Positive Supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential | ±1.2 | V | ||
Supply voltage (V+ - V−) | 13.2 | V | ||
Voltage at Input pins | V+ +0.5, V− −0.5 |
V | ||
Input Current | ±10 | mA | ||
Soldering information | Infrared or convection (20 sec.) | 235 | °C | |
Wave soldering (10 sec.) | 260 | °C | ||
Junction temperature(2) | 150 | °C | ||
Storage temperature | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model(2) | ±200 |
MIN | MAX | UNIT | |
---|---|---|---|
Operating temperature(2) | −40 | +125 | °C |
Operating supply voltage (V+ - V-) | ±2.25 | ±6.3 | V |
THERMAL METRIC(1) | LMH6624 | LMH6626 | UNIT | |||
---|---|---|---|---|---|---|
DBV | D | DGK | D | |||
5 PINS | 8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 265 | 166 | 235 | 166 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(4) | TYP(3) | MAX(4) | UNIT | ||
---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | |||||||
fCL | −3dB BW | VO = 400 mVPP (LMH6624) | 90 | MHz | |||
VO = 400 mVPP (LMH6626) | 80 | ||||||
SR | Slew rate(6) | VO = 2 VPP, AV = +20 (LMH6624) | 300 | V/μs | |||
VO = 2 VPP, AV = +20 (LMH6626) | 290 | ||||||
VO = 2 VPP, AV = +10 (LMH6624) | 360 | ||||||
VO = 2 VPP, AV = +10 (LMH6626) | 340 | ||||||
tr | Rise time | VO = 400 mV Step, 10% to 90% | 4.1 | ns | |||
tf | Fall time | VO = 400 mV Step, 10% to 90% | 4.1 | ns | |||
ts | Settling time 0.1% | VO = 2 VPP (Step) | 20 | ns | |||
DISTORTION and NOISE RESPONSE | |||||||
en | Input referred voltage noise | f = 1 MHz (LMH6624) | 0.92 | nV/√Hz | |||
f = 1 MHz (LMH6626) | 1.0 | ||||||
in | Input referred current noise | f = 1 MHz (LMH6624) | 2.3 | pA/√Hz | |||
f = 1 MHz (LMH6626) | 1.8 | ||||||
HD2 | 2nd harmonic distortion | fC = 10 MHz, VO = 1 VPP, RL 100 Ω | −60 | dBc | |||
HD3 | 3rd harmonic distortion | fC = 10 MHz, VO = 1 VPP, RL 100 Ω | −76 | dBc | |||
INPUT CHARACTERISTICS | |||||||
VOS | Input offset voltage | VCM = 0 V | −0.75 | −0.25 | +0.75 | mV | |
-40°C ≤ TJ ≤ 125°C | −0.95 | +0.95 | |||||
Average drift(5) | VCM = 0 V | ±0.25 | μV/°C | ||||
IOS | Input offset current | VCM = 0 V | −1.5 | −0.05 | +1.5 | μA | |
-40°C ≤ TJ ≤ 125°C | −2.0 | +2.0 | |||||
Average drift(5) | VCM = 0 V | 2 | nA/°C | ||||
IB | Input bias current | VCM = 0 V | 13 | +20 | μA | ||
-40°C ≤ TJ ≤ 125°C | +25 | ||||||
Average drift(5) | VCM = 0 V | 12 | nA/°C | ||||
RIN | Input resistance(7) | Common Mode | 6.6 | MΩ | |||
Differential Mode | 4.6 | kΩ | |||||
CIN | Input capacitance(7) | Common Mode | 0.9 | pF | |||
Differential Mode | 2.0 | ||||||
CMRR | Common mode rejection ratio | Input Referred, VCM = −0.5 to +1.9 V | 87 | 90 | dB | ||
Input Referred, VCM = −0.5 to +1.75 V |
-40°C ≤ TJ ≤ 125°C | 85 | |||||
TRANSFER CHARACTERISTICS | |||||||
AVOL | Large signal voltage gain | (LMH6624) RL = 100 Ω, VO = −1 V to +1 V |
75 | 79 | dB | ||
-40°C ≤ TJ ≤ 125°C | 70 | ||||||
(LMH6626) RL = 100 Ω, VO = −1 V to +1 V |
72 | 79 | |||||
-40°C ≤ TJ ≤ 125°C | 67 | ||||||
Xt | Crosstalk rejection | f = 1 MHz (LMH6626) | −75 | dB | |||
OUTPUT CHARACTERISTICS | |||||||
VO | Output swing | RL = 100 Ω | ±1.1 | ±1.5 | V | ||
-40°C ≤ TJ ≤ 125°C | ±1.0 | ||||||
No Load | ±1.4 | ±1.7 | |||||
-40°C ≤ TJ ≤ 125°C | ±1.25 | ||||||
RO | Output impedance | f ≤ 100 KHz | 10 | mΩ | |||
ISC | Output short circuit current | (LMH6624) Sourcing to Ground ΔVIN = 200 mV (2)(8) |
90 | 145 | mA | ||
-40°C ≤ TJ ≤ 125°C | 75 | ||||||
(LMH6624) Sinking to Ground ΔVIN = −200 mV (2)(8) |
90 | 145 | |||||
-40°C ≤ TJ ≤ 125°C | 75 | ||||||
(LMH6626) Sourcing to Ground ΔVIN = 200 mV (2)(8) |
60 | 120 | |||||
-40°C ≤ TJ ≤ 125°C | 50 | ||||||
(LMH6626) Sinking to Ground ΔVIN = −200 mV (2)(8) |
60 | 120 | |||||
-40°C ≤ TJ ≤ 125°C | 50 | ||||||
IOUT | Output current | (LMH6624) Sourcing, VO = +0.8 V Sinking, VO = −0.8 V |
100 | mA | |||
(LMH6626) Sourcing, VO = +0.8 V Sinking, VO = −0.8 V |
75 | ||||||
POWER SUPPLY | |||||||
PSRR | Power supply rejection ratio | VS = ±2.0 V to ±3.0 V | 82 |
90 | dB | ||
-40°C ≤ TJ ≤ 125°C | 80 | ||||||
IS | Supply current (per channel) | No Load | 11.4 | 16 | mA | ||
-40°C ≤ TJ ≤ 125°C | 18 |
PARAMETER | TEST CONDITIONS | MIN(4) | TYP(3) | MAX(4) | UNIT | ||
---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | |||||||
fCL | −3dB BW | VO = 400 mVPP (LMH6624) | 95 | MHz | |||
VO = 400 mVPP (LMH6626) | 85 | ||||||
SR | Slew rate(6) | VO = 2 VPP, AV = +20 (LMH6624) | 350 | V/μs | |||
VO = 2 VPP, AV = +20 (LMH6626) | 320 | ||||||
VO = 2 VPP, AV = +10 (LMH6624) | 400 | ||||||
VO = 2 VPP, AV = +10 (LMH6626) | 360 | ||||||
tr | Rise time | VO = 400 mV Step, 10% to 90% | 3.7 | ns | |||
tf | Fall time | VO = 400 mV Step, 10% to 90% | 3.7 | ns | |||
ts | Settling time 0.1% | VO = 2 VPP (Step) | 18 | ns | |||
DISTORTION and NOISE RESPONSE | |||||||
en | Input referred voltage noise | f = 1 MHz (LMH6624) | 0.92 | nV/√Hz | |||
f = 1 MHz (LMH6626) | 1.0 | ||||||
in | Input referred current noise | f = 1 MHz (LMH6624) | 2.3 | pA/√Hz | |||
f = 1 MHz (LMH6626) | 1.8 | ||||||
HD2 | 2nd harmonic distortion | fC = 10 MHz, VO = 1 VPP, RL = 100 Ω | −63 | dBc | |||
HD3 | 3rd harmonic distortion | fC = 10 MHz, VO = 1 VPP, RL = 100 Ω | −80 | dBc | |||
INPUT CHARACTERISTICS | |||||||
VOS | Input offset voltage | VCM = 0 V | −0.5 | ±0.10 | +0.5 | mV | |
-40°C ≤ TJ ≤ 125°C | −0.7 | +0.7 | |||||
Average drift(5) | VCM = 0 V | ±0.2 | μV/°C | ||||
IOS | Input offset current | (LMH6624) VCM = 0 V |
−1.1 |
0.05 | 1.1 | μA | |
-40°C ≤ TJ ≤ 125°C | −2.5 | 2.5 | |||||
(LMH6626) VCM = 0 V |
−2.0 | 0.1 | 2.0 | ||||
-40°C ≤ TJ ≤ 125°C | −2.5 | 2.5 | |||||
Average drift(5) | VCM = 0 V | 0.7 | nA/°C | ||||
IB | Input bias current | VCM = 0 V | 13 | +20 | μA | ||
-40°C ≤ TJ ≤ 125°C | +25 | ||||||
Average drift(5) | VCM = 0 V | 12 | nA/°C | ||||
RIN | Input resistance(7) | Common Mode | 6.6 | MΩ | |||
Differential Mode | 4.6 | kΩ | |||||
CIN | Input capacitance(7) | Common Mode | 0.9 | pF | |||
Differential Mode | 2.0 | ||||||
CMRR | Common mode rejection ratio | Input Referred, VCM = −4.5 to +5.25 V | 90 | 95 | dB | ||
Input Referred, VCM = −4.5 to +5.0 V |
-40°C ≤ TJ ≤ 125°C | 87 | |||||
TRANSFER CHARACTERISTICS | |||||||
AVOL | Large signal voltage gain | (LMH6624) RL = 100 Ω, VO = −3 V to +3 V |
77 |
81 | dB | ||
-40°C ≤ TJ ≤ 125°C | 72 | ||||||
(LMH6626) RL = 100 Ω, VO = −3 V to +3 V |
74 | 80 | |||||
-40°C ≤ TJ ≤ 125°C | 70 | ||||||
Xt | Crosstalk rejection | f = 1MHz (LMH6626) | −75 | dB | |||
OUTPUT CHARACTERISTICS | |||||||
VO | Output swing | (LMH6624) RL = 100 Ω |
±4.4 | ±4.9 | V | ||
-40°C ≤ TJ ≤ 125°C | ±4.3 | ||||||
(LMH6624) No Load |
±4.8 | ±5.2 | |||||
-40°C ≤ TJ ≤ 125°C | ±4.65 | ||||||
(LMH6626) RL = 100 Ω |
±4.3 | ±4.8 | |||||
-40°C ≤ TJ ≤ 125°C | ±4.2 | ||||||
(LMH6626) No Load |
±4.8 | ±5.2 | |||||
-40°C ≤ TJ ≤ 125°C | ±4.65 | ||||||
RO | Output impedance | f ≤ 100 KHz | 10 | mΩ | |||
ISC | Output short circuit current | (LMH6624) Sourcing to Ground ΔVIN = 200 mV (2)(8) |
100 | 156 | mA | ||
-40°C ≤ TJ ≤ 125°C | 85 | ||||||
(LMH6624) Sinking to Ground ΔVIN = −200 mV (2)(8) |
100 | 156 | |||||
-40°C ≤ TJ ≤ 125°C | 85 | ||||||
(LMH6626) Sourcing to Ground ΔVIN = 200 mV (2)(8) |
65 | 120 | |||||
-40°C ≤ TJ ≤ 125°C | 55 | ||||||
(LMH6626) Sinking to Ground ΔVIN = −200 mV(2)(8) |
65 | 120 | |||||
-40°C ≤ TJ ≤ 125°C | 55 | ||||||
IOUT | Output current | (LMH6624) Sourcing, VO = +4.3 V Sinking, VO = −4.3 V |
100 | mA | |||
(LMH6626) Sourcing, VO = +4.3 V Sinking, VO = −4.3 V |
80 | ||||||
POWER SUPPLY | |||||||
PSRR | Power supply rejection ratio | VS = ±5.4 V to ±6.6 V | 82 | 88 | dB | ||
-40°C ≤ TJ ≤ 125°C | 80 | ||||||
IS | Supply current (per channel) | No Load | 12 | 16 | mA | ||
-40°C ≤ TJ ≤ 125°C | 18 |
VS = ±2.5 V | ||
VIN = 5 mVpp | ||
RL = 100 Ω |
VS = ±2.5 V | ||
RF = 500 Ω | ||
VO = 2 Vpp |
VS = ±2.5 V | ||
VS = ±2.5V | RISO = 10 Ω | |
AV = +10 | RL = 1 kΩ||CL | |
RF = 250 Ω |
VS = ±2.5 V | RISO = 100 Ω | |
AV = +10 | RL = 1 kΩ||CL | |
RF = 250 Ω |
VS = ±-2.5 V | ||
AV = +10 | ||
RF = 500 Ω |
VS = ±2.5 V | ||
AV = +20 | ||
RF = 500 Ω |
VS = ±6 V | ||
AV = +20 | ||
RF = 500 Ω |
VS = ±2.5 V | ||
VS = ±6 V | ||
VS = ±2.5 V | ||
VS = ±6 V | ||
AV = +10 | ||
RL = 100 Ω | ||
AV = +20 | ||
RL = 500 Ω | ||
AV = +20 | ||
AV = ±2.5V | ||
RL = 100 Ω |
VS = ±2.5 V | RL = 100 Ω | |
VO = 1 Vpp | ||
AV = +10 |
VS = ±2.5 V | RL = 100 Ω | |
VO = 200 mv | ||
AV = +10 |
VS = ±2.5 V | ||
VS = ±2.5V | ||
VIN = 5 mVpp | ||
VS = ±2.5 V | ||
AV = +10 | ||
RL = 100 Ω |
VS = ±6V | ||
VIN = 5 mVpp | ||
RL = 100 Ω |
VS = ±6 V | ||
RF = 500 Ω | ||
VO = 2 Vpp |
VS = ±6V | ||
RL = 100 Ω | ||
VS = ±6V | RISO = 10 Ω | |
AV = +10 | RL = 1 kΩ||CL | |
RF = 250 Ω |
VS = ±6 V | RISO = 10 Ω | |
AV = +10 | RL = 1 kΩ||CL | |
RF = 250 Ω |
VS = ±6 V | ||
AV = +10 | ||
RF = 500 Ω |
VS = ±2.5 V | ||
AV = +20 | ||
RF = 500 Ω |
VS = ±6 V | ||
AV = +20 | ||
RF = 500 Ω |
VS = ±2.5 V | ||
VS = ±6 V | ||
VS = ±2.5V | ||
VS = ±6 V | ||
VIN = 60 mVpp | ||
AV = +20 | ||
RL = 100 Ω |
AV = +20 | ||
RL = 100 Ω | ||
VS = ±6 V | ||
VO = 2 Vpp | ||
AV = +20 | ||
VS = ±6 V | ||
RL = 100 Ω |
VS = ±6 V | RL = 100 Ω | |
VO = 1 Vpp | ||
AV = +20 |
VS = ±6 V | RL = 100 Ω | |
VO = 500 mv | ||
AV = +20 |
VS = ±6 V | ||
VS = ±6 V | ||
VIN = 5 mVpp | ||
VS = ±6 V | ||
AV = +10 V | ||
RL = 100 Ω |
The LMH6624 and LMH6626 devices are very wide gain bandwidth, ultra low noise voltage feedback operational amplifiers. Their excellent performances enable applications such as medical diagnostic ultrasound, magnetic tape & disk storage and fiber-optics to achieve maximum high frequency signal-to-noise ratios. The set of characteristic plots in Typical Characteristics illustrates many of the performance trade-offs. The following discussion will demonstrate the proper selection of external components to achieve optimum system performance.
To cancel the bias current errors of the non-inverting configuration, the parallel combination of the gain setting (Rg) and feedback (Rf) resistors should equal the equivalent source resistance (Rseq) as defined in Figure 47. Combining this constraint with the non-inverting gain equation also seen in Figure 47, allows both Rf and Rg to be determined explicitly from the following equations:
When driven from a 0-Ω source, such as the output of an op amp, the non-inverting input of the LMH6624 and LMH6626 should be isolated with at least a 25-Ω series resistor.
As seen in Figure 48, bias current cancellation is accomplished for the inverting configuration by placing a resistor (Rb) on the non-inverting input equal in value to the resistance seen by the inverting input (Rf||(Rg+Rs)). Rb should to be no less than 25 Ω for optimum LMH6624 and LMH6626 performance. A shunt capacitor can minimize the additional noise of Rb.
To determine maximum signal-to-noise ratios from the LMH6624 and LMH6626, an understanding of the interaction between the amplifier’s intrinsic noise sources and the noise arising from its external resistors is necessary.
Figure 49 describes the noise model for the non-inverting amplifier configuration showing all noise sources. In addition to the intrinsic input voltage noise (en) and current noise (in = in+ = in−) source, there is also thermal voltage noise (et = √(4KTR)) associated with each of the external resistors. Equation 3 provides the general form for total equivalent input voltage noise density (eni). Equation 4 is a simplification of Equation 3 that assumes Rf||Rg = Rseq for bias current cancellation. Figure 50 illustrates the equivalent noise model using this assumption. Figure 51 is a plot of eni against equivalent source resistance (Rseq) with all of the contributing voltage noise sources of Equation 4. This plot gives the expected eni for a given (Rseq) which assumes Rf||Rg = Rseq for bias current cancellation. The total equivalent output voltage noise (eno) is eni*AV.
As seen in Figure 51, eni is dominated by the intrinsic voltage noise (en) of the amplifier for equivalent source resistances below 26 Ω. Between 26 Ω and 3.1 kΩ, eni is dominated by the thermal noise (et = √(4kT(2Rseq)) of the equivalent source resistance Rseq. Above 3.1 kΩ, eni is dominated by the amplifier’s current noise (in = √2 inRseq). When Rseq = 283 Ω (that is, Rseq = en/√2 in) the contribution from voltage noise and current noise of LMH6624 and LMH6626 is equal. For example, configured with a gain of +20V/V giving a −3 dB of 90 MHz and driven from Rseq = Rf || Rg = 25 Ω (eni = 1.3 nV√Hz from Figure 51), the LMH6624 produces a total output noise voltage (eni × 20 V/V × √(1.57 × 90 MHz)) of 309 μVrms.
If bias current cancellation is not a requirement, then Rf || Rg need not equal Rseq. In this case, according to Equation 3, Rf || Rg should be as low as possible to minimize noise. Results similar to Equation 3 are obtained for the inverting configuration of Figure 48 if Rseq is replaced by Rb and Rg is replaced by Rg + Rs. With these substitutions, Equation 3 will yield an eni referred to the non-inverting input. Referring eni to the inverting input is easily accomplished by multiplying eni by the ratio of non-inverting to inverting gains.
Noise Figure (NF) is a measure of the noise degradation caused by an amplifier.
The Noise Figure formula is shown in Equation 5. The addition of a terminating resistor RT, reduces the external thermal noise but increases the resulting NF. The NF is increased because RT reduces the input signal amplitude thus reducing the input SNR.
The noise figure is related to the equivalent source resistance (Rseq) and the parallel combination of Rf and Rg. To minimize "Noise Figure":
ROPT is the point at which the NF curve reaches a minimum and is approximated by:
The LMH6624 and LMH6626 devices implement a deBoo integrator shown in Figure 52. Positive feedback maintains integration linearity. The low input offset voltage of the LMH6624 and LMH6626 devices and matched inputs allow bias current cancellation and provide for very precise integration. Keeping RG and RS low helps maintain dynamic stability.
The LMH6624 and LMH6626 devices are well suited for high gain Sallen-Key type of active filters. Figure 53 shows the 2nd order Sallen-Key low pass filter topology. Using component predistortion methods discussed in Application Note OA-21, Component Pre-Distortion for Sallen Key Filters (SNOA369) will enable the proper selection of components for these high-frequency filters.
The LMH6624 and LMH6626 devices implement a high-performance low noise equalizer for such application as magnetic tape channels as shown in Figure 54. The circuit combines an integrator with a bandpass filter to produce the low noise equalization. The circuit’s simulated frequency response is illustrated in Figure 55.
The LMH6624 and LMH6626 devices can be operated with single power supply as shown in Figure 56. Both the input and output are capacitively coupled to set the DC operating point.