SNOSAQ2F July 2005 – August 2024 LMH6702QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | NOTES | MIN | MAX | UNIT | SUB- GROUPS | |
---|---|---|---|---|---|---|---|
IBN | Input bias current, noninverting | –15 | 15 | μA | 1, 2 | ||
–21 | 21 | μA | 3 | ||||
IBI | Input bias current, inverting | –30 | 30 | μA | 1, 2 | ||
–34 | 34 | μA | 3 | ||||
VIO | Input offset voltage | –4.5 | 4.5 | mV | 1, 3 | ||
–6.0 | 6.0 | mV | 2 | ||||
ICC | Supply current, no load | RL = ∞ | 15 | mA | 1, 2, 3 | ||
PSSR | Power supply rejection ratio | –VCC = –4.5V to
–5.0V, +VCC = 4.5V to 5.0V |
45 | dB | 1, 2, 3 |