SNOSAF2E February 2005 – May 2016 LMH6703
PRODUCTION DATA.
Whenever questions about layout arise, use the evaluation board (see Table 1) as a guide. The LMH730216 is the evaluation board for SOT-23-6 samples and the LMH730227 is the evaluation board for SOIC samples.
To reduce parasitic capacitances, ground and power planes should be removed near the input and output pins. Components in the feedback path should be placed as close to the device as possible to minimize parasitic capacitance. For long signal paths controlled impedance lines should be used, along with impedance matching elements at both ends.
Bypass capacitors should be placed as close to the device as possible. Bypass capacitors from each voltage rail to ground are applied in pairs. The larger electrolytic bypass capacitors can be located further from the device, the smaller ceramic bypass capacitors should be placed as close to the device as possible. In Figure 29 and Figure 30, CSS is optional, but is recommended for best second order harmonic distortion.
Generally, a good high frequency layout will keep power supply and ground traces away from the inverting input and output pins. Parasitic capacitances on these nodes to ground will cause frequency response peaking and possible circuit oscillations. See Frequent Faux Pas in Applying Wideband Current Feedback Amplifiers, Application Note OA-15 (SNOA367). The evaluation board(s) is a good example of high frequency layout techniques as a reference.
General high-speed, signal-path layout suggestions include:
DEVICE | PACKAGE | EVALUATION BOARD PART NUMBER |
LMH6703MF | SOT-23-6 | LMH730216 |
LMH6703MA | SOIC | LMH730227 |