SNLS634 June 2020 LMH9126
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VSS | Power | Ground |
2 | INP | Input | RF differential positive input into amplifier |
3 | INM | Power | RF differential negative input into amplifier |
4 | VSS | Power | Ground |
5 | VSS | Power | Ground |
6 | PD | Input | Power down connection. PD = 0 V = normal operation; PD = 1.8 V = power off mode |
7 | VSS | Power | Ground |
8 | VSS | Output | Ground |
9 | OUTP | Output | RF single-ended output from amplifier |
10 | VSS | Power | Ground |
11 | VDD | Power | Positive supply voltage (3.3 V) |
12 | NC | — | Do not connect this pin |
Thermal Pad | — | Connect the thermal pad to ground |