The LMK00334 device is a 4-output HCSL fanout buffer intended for high-frequency, low-jitter clock, data distribution, and level translation. It is capable of distributing the reference clock for ADCs, DACs, multi-gigabit ethernet, XAUI, fibre channel, SATA/SAS, SONET/SDH, CPRI, and high-frequency backplanes.
The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of two HCSL outputs and one LVCMOS output. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00334 operates from a 3.3-V core supply and three independent 3.3-V or 2.5-V output supplies.
The LMK00334 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMK00334 | WQFN (32) | 5.00 mm × 5.00 mm |
Changes from Revision D (July 2021) to Revision E (January 2022)
Changes from Revision C (July 2017) to Revision D (July 2021)
Changes from Revision B (May 2017) to Revision C (July 2017)
Changes from Revision A (October 2014) to Revision B (May 2017)
Changes from Revision * (December 2013) to Revision A (October 2014)