SNAS784B March 2019 – August 2019 LMK00804B-Q1
PRODUCTION DATA.
For reliability and performance reasons, limit the die temperature to a maximum of 125°C. That is, as an estimate, TA (ambient temperature) plus device power consumption times RθJA should not exceed 125°C.
Assuming the conditions in the Power Dissipation Calculations section and operating at an ambient temperature of 70°C with all outputs loaded, Equation 11 shows the estimate of the LMK00804B-Q1 junction temperature:
Here are some recommendations to improve heat flow away from the die: