48-Lead WQFN | VALUE | UNIT |
---|
θJA | Thermal resistance from junction to ambient on 4-layer JEDEC board (1) | 26 | °C/W |
θJC | Thermal resistance from junction to case | 3 | °C/W |
(1) Specification assumes 9 thermal vias connect the die attach pad to the embedded copper plane on the 4-layer JEDEC board. These vias play a key role in improving the thermal performance of the WQFN. It is recommended that the maximum number of vias be used in the board layout.