SNAS573D January 2012 – September 2021 LMK01801
PRODUCTION DATA
Registers are programmed in numeric order with R0 being the first and R15 being the last register programmed. The recommended programming sequence involves programming R0 with the reset bit (b4) set to 1 to ensure the device is in a default state. Then R0 is programmed again, the reset bit is be cleared to 0 during the re-programming of R0.