Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMK03328 Ultra-Low Jitter Clock Generator With Two
Independent PLLs, Eight Outputs, Integrated EEPROM
1 Features
- Ultra-low noise, high performance
- Jitter: 100fs RMS
typical, FOUT > 100MHz
- PSNR: –80dBc, robust
supply noise immunity
- Flexible device options
- Up to 8 AC-LVPECL,
AC-LVDS, AC-CML, HCSL or LVCMOS outputs, or any combination
- Pin mode, I2C
mode, and EEPROM mode
- 71-pin selectable
pre-programmed default start-up options
- Dual inputs with automatic or
manual selection
- Crystal input: 10MHz to
52MHz
- External input: 1MHz to
300MHz
- Frequency margining options
- Fine frequency margining
(±50ppm typical) using low-cost pullable crystal reference
- Glitchless coarse
frequency margining (%) using output dividers
- Other features
- Supply: 3.3V core, 1.8V,
2.5V, 3.3V output
- Industrial temperature
range (–40°C to 85°C)
- Package: 7mm × 7mm
48-WQFN