SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
PARAMETER (1)(2)(3) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fXTAL | Crystal Frequency | Fundamental Mode | 10 | 52 | MHz | |
ESR | Equivalent Series Resistance | fXTAL = 10 MHz to 16 MHz | 60 | Ω | ||
fXTAL = 16 MHz to 30 MHz | 50 | |||||
fXTAL = 30 MHz to 52 MHz | 30 | |||||
PXTAL | Crystal Max Drive Level | 300 | µW | |||
CXO | On-Chip XO Input Capacitance at Xi and Xo | Single-ended, each pin referenced to GND | 14 | 24 | pF | |
Con-chip-5p-load | On-chip tunable capacitor variation over VT across crystal load of 5 pF | Frequency accuracy of crystal over temperature, aging and initial accuracy ≤ ±25 ppm. | 450 | fF | ||
Con-chip-12p-load | On-chip tunable capacitor variation over VT across crystal load of 12 pF | Frequency accuracy of crystal over temperature, aging and initial accuracy ≤ ±25 ppm. | 1.5 | pF |