SNAS689A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
MSB | LSB |
---|---|
0x155[1:0] | 0x156[7:0] |
These registers contain the value of the CLKin1 R divider.
BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7:2 | 0x155 | NA | 0 | Reserved | |
1:0 | 0x155 | CLKin1_R[9:8] | 0 | The value of PLL1 N counter when CLKin1 is selected. | |
Field Value | Divide Value | ||||
0 (0x00) | Reserved | ||||
1 (0x01) | 1 | ||||
7:0 | 0x156 | CLKin1_R[7:0] | 150 | 2 (0x02) | 2 |
... | ... | ||||
1022 (0x3FE) | 1022 | ||||
1023 (0x3FF) | 1023 |