SNAS689A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
These registers configure the output polarity, and format.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7 | SDCLKoutY_POL | 0 | Sets the polarity of clock on SDCLKoutY when device clock output is selected with SDCLKoutY_MUX.
0: Normal 1: Inverted |
|
6:4 | SDCLKoutY_FMT | 0 | Sets the output format of the SYSREF clocks | |
Field Value | Output Format | |||
0 (0x00) | Powerdown | |||
1 (0x01) | LVDS | |||
2 (0x02) | Reserved | |||
3 (0x03) | Reserved | |||
4 (0x04) | Reserved | |||
5 (0x05) | LVPECL 1600 mV | |||
6 (0x06) | LVPECL 2000 mV | |||
7 (0x07) | Reserved | |||
3 | DCLKoutX_POL | 0 | Sets the polarity of the device clocks from the DCLKoutX outputs
0: Normal 1: Inverted |
|
2:0 | DCLKoutX_FMT |
LMK04228: X = 0 → 0 X = 2 → 0 X = 4 → 1 X = 6 → 1 X = 8 → 1 X = 10 → 1 X = 12 → 0 |
Sets the output format of the device clocks. | |
Field Value | Output Format | |||
0 (0x00) | Powerdown | |||
1 (0x01) | LVDS | |||
2 (0x02) | Reserved | |||
3 (0x03) | Reserved | |||
4 (0x04) | Reserved | |||
5 (0x05) | LVPECL 1600 mV | |||
6 (0x06) | LVPECL 2000 mV | |||
7 (0x07) | Reserved |